Types of locking

Housing with 2 levers
Han Easy Lock®

  • easy operation

  • high degree of sealing

  • reliable locking guaranteed by 4 locking points

  • space saving mounting

  • ideal for mounting side by side

  • cable to cable connection is possible

  • high sealing force

Housing with 1 lever

  • easily accessible, even with side entry

  • possibility to lock protective covers on the housing

  • cable to cable connection is possible

  • 2 locking points on the longitudinal axis

1 lever in central position

  • easily accessible, even with side entry

  • 2 locking points on the lateral axis

  • space saving mounting

  • ideal for mounting side by side

  • single hand operation

Screw locking / toggle locking

  • hexagon nuts tightened with spanner

  • highest degree of sealing

  • easily accessible, also with side entry

  • use of tools avoids access by unauthorized persons

Hood with 2 levers
Han Easy Lock®

  • easy operation

  • high degree of sealing

  • ideal for mating to housings with protection cover

  • high sealing force