Han EŽ AV / HanŽ ES AV
Terminal Block Connector

Possibilities in switch cabinet

The terminal block connectors can be supplied for left hand or right hand applications. Hence the ground and connecting terminal for contact no. 1 will always be accessible from above in both types of installation.
left hand version right hand version

Left or right hand mounting in the switch cabinet, therefore allows use of the same pre-prepared interface cable.

 

Internal use on standard rails in the switch cabinet in conjunction with Han-Snap.

 

 

Version for rail mounting

 

Assembly of terminal block connector

The terminal block connector is fixed in the standard bulkhead housing in the normal way.

Male or female insert housing (bulkhead mounting)

Han EŽ AV with 16 and 24 pins can be mounted from the inside of the switch cabinet into standard bulkhead housings.

Therefore pre-assembly is possible

Standard housing / Terminal block connector Han EŽ AV (bulkhead mounting)

 

Counterparts

Suitable mating inserts with screw , cage-clamp or crimp terminals , hoods and bulkhead housings .

Specifications

DIN VDE 0627 Connectors and plug-and-socket devices
DIN VDE 0110 table 4/table 2a for clearances and creepage-distances
DIN EN 61984

Approvals

,

 

Inserts

Number of contacts

6, 10, 16, 24, 32(2 x 16), 48(2 x 24) + PE

Electrical data
acc. to DIN VDE 0627

 
16 A   500 V   Gr. C

 

 

Rated current

16 A

Rated voltage

500 V

Insulation group

C

 

 

Rated voltage
acc. to UL/CSA

 
600 V

Rated current
acc. to CSA

12 A for HanŽ ES AV only

 

 

Test voltage U rms

3 kV

Insulation resistance

> 10 10 Ω

Material

Polycarbonate

Temperature range

-40 °C...+ 125°C

Flammability
acc. to UL 94

 
V 0

Mechanical working life
- Mating cycles

 
>
500

 

Contacts

Material

copper alloy

Surface

 

- mating side

3 ĩm Ag

- termination side

tin plated

Contact resistance

< 4 mΩ

Screw terminal

 

- mm˛
- AWG
- Tightening/test torque

0,2 - 2,5 mm˛
24 - 14
0,5 Nm

Cage-clamp terminal

 

- Wire gauge
- AWG

0,14 - 2,5 mm˛
26 – 14

 

Identification strips Han EŽ AV

Multi contour (MK)
the following identification strips may be used

HARTING 6 x 10

- 09 33 000 9971

Murrplastik

- KPX 6 / 10

Weidmüller

- dekafix 6,5

Phoenix

- 4 K - DST 6

Phoenix

- DST 6

WAGO

- WSB

Single contour (SK)

Murrplastik

- KWI 6 / 10

Wieland

- 9705 A / 6,7

WAGO

- Mini - WSB

 

Identification strips HanŽ ES AV

the following identification strips may be used

  • HARTING

- 09 33 000 9973 (6 x1 5)

  • Murrplastik

- KWI 6 / 15

  • Wieland

- 9705 A / 6,7

  • WAGO

- Mini - WSB

 

Current carrying capacity

Wire gauge: 1,5 mm˛

 

Wire gauge: 2,5 mm˛

(1) = HanŽ 6 E AV / HanŽ 6 ES AV
(2) = HanŽ 10 E AV / HanŽ 10 ES AV
(3) = HanŽ 16 E AV / HanŽ 16 ES AV
(4) = HanŽ 24 E AV / HanŽ 24 ES AV

 

Identification

The individual terminals have the same identification as on the mating face.
In addition each circuit may be separately labelled with identification strips fitted in the adjacent slots.