Han DŽ AV
Terminal Block Connector

Mounting example

Terminal block connector Han DŽ AV with mountable distributor

Distributor Terminal Block Connector Han DŽ AV

 

Possibilities in switch cabinet

The terminal block connectors can be supplied for left hand or right hand applications. Hence the ground and connecting terminal for contact no. 1 will always be accessible from above in both types of installation.

 

left hand version

right hand version

Left or right hand mounting in the switch cabinet, therefore allows use of the same pre-prepared interface cable.




Internal use on standard rails in the switch cabinet in conjunction with Han-Snap.

Distributor lockable on standard rails or mountable at terminal block connector

 

 

versions for rail mounting

 

Assembly of terminal block connectors

Terminal block connectors can be mounted from the inside of the switch cabinet into standard bulkhead housings. Therefore pre-assembly is possible.

Standard bulkhead housing Terminal Block Connector Han DŽ AV

Specifications

VDE 0627 Connectors and plug-and-socket devices
VDE 0110 table 4/table 2a for clearances and creepage-distances

Approvals

,

 

Inserts

Number of contacts

40, 64 + PE

Rated current
(see current carrying capacity)

10 A max.

Rated voltage

250 V

Test voltage U eff

2 kV

Pollution degree

3 (C)

Insulation resistance

> 10 GΩ

Material

Polycarbonate

Temperature range

-40 °C...+ 125°C

Flammability

acc. to UL 94 V 0

Mechanical working life
- Mating cycles

 
>
500

Working voltage acc. to UL/CSA

600 V

 

Contacts

Material

Copper alloy

Surface

 

- mating side
- termination side

3 ĩm Ag
tin plated

Contact resistance

< 4 mΩ

Screw terminal

 

- mm˛
- AWG
- Tightening/test torque

0,2-2,5 mm˛
24-14
0,5 Nm

 

Identification strips

Multi contour (MK) the following identification strips may be used

  • HARTING

- 09 21 000 9971

  • Murrplastik

- KPX 5 / 10-5

  • Weidmüller

- dekafix 5

  • Phoenix

- 4 K - DST 5

  • Phoenix

- DS 5

  • Phoenix

- RBS 5

  • Phoenix

- ZB 5

  • WAGO

- WSB 5

Single contour (SK) the following identification strips may be used

  • Murrplastik

- KWI 5/10

  • Murrplastik

- KWI 5/10-5

  • Murrplastik

- KWI 8,6-5

  • Wieland

- 9705 A 5/10

  • WAGO

- Mini - WSB

 

Current carrying capacity

Wire gauge: 0,75 mm˛

Wire gauge: 1,5 mm˛

(1) HanŽ 40 D AV
(2) HanŽ 64 D AV

 

Identification

The individual terminals have the same identification as on the mating face. In addition each circuit may be separately labelled with identification strips fitted in the adjacent slots.