Staf®

Specifications

DIN VDE 0627 Connectors and plug-and-socket devices
DIN VDE 0110 table 4/table 2a for clearances and creepage-distances
DIN EN 61984

Approvals

, , SEV

 

Inserts

Number of contacts

6, 14, 20, 40 ( 2 x 20 )E

 

Electrical data
acc. to DIN EN 61 984

 
10 A   50 V   0,8 kV   3

 

 

Working current

10 A

 

Working voltage

50 V

 

Rated impulse voltage

4 kV

 

Pollution degree

3

 

Working voltage
acc. to UL/ CSA

 
50 V

 

 

Insulation resistance

> 1010 Ω

Material

Polyamide

Temperature range

- 40 °C ... + 125 °C

Flammability
acc. to UL 94

 
V 0

Mechanical working life
- mating cycles

 
>
500

 

Contacts

Material

Copper alloy

Surface

 

- hard-silver plated

3 µm Ag

Contact resistance

< 2 mΩ

Screw terminal

 

- mm²
- AWG
- Tightening/
test torque

1,5 mm²
16

0,5 Nm

Solder terminal

 

- mm²
- AWG

2,5 mm²
14

In accordance with the appropriate regulation a wire-end sleeve has to be used at clamps without wire protection.

 

Hoods/Housings

thermoplastic, Size 3 A

Material

Polycarbonate
RAL 7032

Locking element

Polyamide
RAL 7032

Flammability
acc. to UL 94

 
V 0

Hoods/Housings seal

NBR

Limiting temperatures

- 40 °C / + 125 °C

Degree of protection
acc. to DIN EN 60529
for coupled connector

 

IP 44

metal

Material

Die cast aluminium alloy

Material size 3 A

Die cast zinc alloy

Locking element

Han-Easy-Lock®

Locking element size 3 A

Steel, zinc plated

Flammability
acc. to UL 94

 
V 0

Hoods/Housings seal

NBR

Limiting temperatures

- 40 °C / + 125 °C

Degree of protection
acc. to DIN EN 60529
for coupled connector
Size 3 A

 

IP 65

IP 44

Further selection of "Han® Hoods/Housings"

 

Current carrying capacity

The current carrying capacity is limited by maximum temperature of materials for insert and contacts including terminals. The current capacity-curve is valid for continuous, not interrupted current-loaded contacts of connectors when simultaneous power on all contacts is given, without exceeding the maximum temperature.
Control and test procedures according to DIN IEC 60512-5.

(1) Staf® 6
(2) Staf® 14
(3) Staf®  20