Screw terminal

Screw terminals meet VDE 0609 / EN 60 999. Dimensions and

twisting moments for testing are shown opposite.

The relevant regulations state that in the case of

The insulation is first stripped and then a wire ferrule must be used.

with wire protection

without wire protection

 

Wire gauge (mm˛)

1

1,5

2,5

4

6

10

Screw thread

M 2,6

M 3

M 3

M 3,5

M 4

M 4

Test moment of torque (Ncm)

40

50

50

80

120

120

 

Tensile strength of conductors

The diagram above shows the curve for tensile strength of screw terminations when wire protection is utilised.

Screw thread:

M 3

Twisting moment for testing:

50 Ncm

 

Termination details for inserts

Inserts

max. wire gauge

Stripping length

(mm˛)

AWG

l(mm)

HanŽ 3 A, HanŽ 4 A

2,5

14

4,5

Han EŽ, Han-ComŽ,  Han Hv EŽ

2,5

14

7,0

HanŽ HsB

6,0

10

11,5

StafŽ

1,5

16

4,0

HanŽ K 4/x (80A)

16

6

14

 

Recommended tightening torque and size of screw driver

Size
of

screw

Connector type

Ø Tightening torque (Nm)*

Ø Tightening torque (lbft)

Recommended size of screw driver

M3

Screw terminal HanŽ 3 A / 4 A / Q 5/0

0.25

0.20

0.4 x 2.5

M3

Screw terminal HanŽ 10 A - 32 A

0.50

0.40

0.5 x 3.5
or + size 1

M3

Screw terminal Han EŽ, Hv EŽ
fixing screws of all kinds,
guiding pins and bushes

0.50

0.40

0.5 x 3.5

M4

Ground terminal Han AŽ, HanŽ E, Han DŽ, DDŽ,
Ground terminal K (8/24)

1.20

0.90

0.5 x 3.5 or
ą size 1+2

M4

Screw terminal HanŽ HsB

1.20

0.90

0.8 x 4.5

M5

Ground terminal HanŽ HsB
HsC (K 12/2), K 4/., K 6/12

2.00

1.40

0.8 x 4.5
1.2 x 8

M6

Screw terminal HanŽ K 4/. (80 A)

1.20

0.90

0.8 x 4.5

-

Axial screw terminal HanŽ K 6/12 (40 A)

1.20

0.90

Hexagon recess 2 mm

M8

Axial screw terminal HanŽ K 6/6 (100 A)

6.0 - 6.5

4.30

Hexagon recess 4 mm

* in accordance with DIN EN 60999

Increasing the tightening torque does not improve considerably the contact resistances. The torque moments were determined when optimum mechanical, thermal and electrical circumstances were given. If the recommended figures are considerably exceeded the wire or the termination can be damaged.

see also Axial screw terminal