R 15

Specifications

DIN VDE 0627 Connectors and plug-and-socket devices
DIN VDE 0110 table 4/table 2a for clearances and creepage-distances
DIN EN 61984

Approvals

, , SEV

 

Inserts

Number of contacts

7 + PE

 

Electrical data
acc. to DIN EN 61 984

 
10 A   250 V   4 kV   3

 

 

Working current

10 A

 

Working voltage

250 V

 

Rated impulse voltage

4 kV

 

Pollution degree

3

 

Working voltage
acc. to UL/ CSA

 
600 V

 

 

Insulation resistance

> 1010 Ω

Material

Polyamide

Temperature range

- 40 °C ... + 125 °C

Flammability
acc. to UL 94

 
HB

Mechanical working life
- mating cycles

 
>
500

 

Contacts

Material

Copper alloy

Surface

 

- hard-silver plated

3 µm Ag

- hard-gold plated

2 µm Au over 3 µm Ni

Contact resistance

< 3 mΩ

Crimp terminal

 

- mm²
- AWG

0,14 - 2,5 mm²
26 – 14

 

Hoods/Housings

Material

metal hoods/housings
thermoplastic resin

Hoods/Housings seal

NBR

Limiting temperatures

- 40 °C / + 125 °C

Degree of protection
acc. to DIN EN 40050
for coupled connector

 

IP 65

Further selection of "Han Hoods/Housings"

 

 

Current carrying capacity

The current carrying capacity is limited by maximum temperature of materials for insert and contacts including terminals. The current capacity-curve is valid for continuous, not interrupted current-loaded contacts of connectors when simultaneous power on all contacts is given, without exceeding the maximum temperature.
Control and test procedures according to DIN IEC 60512-5.

Mounting example

a) Male contact
b) Male insert (M)
c) Female insert (F)
d) Female contact
e) Housing screw mounting
f) Hood
g) Cable seal