Characteristics
Ideal for use within closed electrical operating environments
Allows use of preassembled cables
Thermoplastic resin, self-extinguishing with high impact resistance
2 identical half shells form a shell housing.
Each housing has 3 cable entries, one on top and one at each end. 2 x cable entries can be closed by enclosed blind plugs.
In the area of cable entries there are rectangular openings for mounting of cable ties up to max.5 mm width.
In the mating area both housing shells are fixed by the standard insert fixing screws.
To release the half shells use screw driver (3.5 x 0.5), see drawing.
Alternatively, Han® coding elements (code pins or guide pins and bushes ) may be used.
High mechanical security of the fixings. No functional impairment is caused by slight over tightening of the fixing screws.
The blind plugs have slots for identification strips. The following
labels can be fitted:
- label 7 x 20 mm or
- label 9 x 20 mm.
Technical Details
|
Min. cohesion, fixed |
300 N |
|
Vibration resistance |
IEC 60068, part 2-6 / BN 74018 |
|
Resistance to shock |
IEC 60068, part 2-27 / BN 74018 |
|
Torsional moment of fixing screws/ coding elements |
0,8 N |
|
Material: |
Thermoplastic resin, polycarbonate, RAL 7032 (grey) |
|
Flammability: |
acc. to UL 94 V 0 |
|
Temperature range |
-40 °C +125° |
Pack Contents
Delivery comprises 2 half shells with blind plugs