Characteristics
The accessories are suitable for all Han inserts which fit the hoods and housings of series Han B; series Han A with corresponding adapter
Practical and easy handling
Reduction of material and assembly costs
Inserts can be mounted on the panel mounting part and the latching part with the standard insert mounting screws.
High mechanical security of the fixings. No functional impairment is caused by slight over tightening of the fixing screws.
Alternatively, Han coding elements (code pins or guide pins and bushes ) may be used.
The strain relief element can be fixed to the latching part without any special means.
Please note: The strain relief element should be assembled to the latching part at the end of the insert opposite to the ground screw.
Up to 2 cable ties with max. 5 mm width can be used on the strain relief.
Label 9 x 20 mm may be fitted in both sides of each latching element.
Label 7 x 20 mm may be fitted to the top of the latching part without the
strain relief element.
Technical Details
|
Min. cohesion on counter-part |
without guiding system |
with guiding system |
|
200 N |
300 N | |
|
Vibration resistance |
IEC 60 068, part 2-6 / BN 74018 |
|
|
Resistance to shock |
IEC 60 068, part 2-27 / BN 74018 |
|
|
Torsional moment |
0,8 N |
|
|
Material |
Thermoplastic resin, polycarbonate, RAL 7032, grey |
|
|
Flammability |
V0 acc. to UL 94 |
|
|
Temperature range |
-40 °C +125° |
|
|
Degree of protection |
IP 20 |
|
Pack Contents
Delivery comprises for one insert
|
09 33 000 9983 |
- 2 latching parts |
|
09 33 000 9991 |
- 1 latching part with strain relief |
|
09 33 000 9990 |
- 1 latching parts |