Insert mountings with carrier element

Characteristics

The carrier element is the basic element to mount the inserts in the cross direction on standard rails, for example:

- Caprail, 35 x 7,5 or 35 x 15 acc. to DIN EN 60 715
- C-rail, C 30 acc. to DIN EN 60 715
- G-rail, G32 acc. to DIN EN 60 715

Where vibration is likely to be encountered, use the 35 x 15 mounting rails. When using the large carrier element, the 35 x 15 mounting rails are recommended to give greater stability.

Insert mounting type 6/10 is suitable for inserts of sizes HanŽ 6 B and HanŽ 10 B.

Insert mounting type 6/24 is suitable for all insert sizes: HanŽ 6 B / 10 B / 16 B / 24 B, HanŽ 10 A / 16 A with the corresponding adapter .

Inserts can be assembled to the insert mountings with the standard insert mounting screws.

High mechanical security of the fixings. No functional impairment is caused by slight over tightening of the fixing screws.

Alternatively, HanŽ coding elements (code pins or guide pins and bushes ) may be used.

The following labels may be fitted to the insert mounting parts for circuit identification purposes:

- label 7 x 20 mm or
- label 9 x 20 mm.

 

Technical Details

Min. cohesion on rail

450 N

Vibration resistance on rail (Caprail 35 x 15, EN 50022)

IEC 60 068, part 2-6 / BN 74018

Resistance to shock on rail (Caprail 35 x 15, EN 50022)

IEC 60 068, part 2-27 / BN 74018

Torsional moment of fixing screws/ coding elements

0,8 N

Material

Thermoplastic resin, polycarbonate, RAL 7032, grey

Flammability

acc. to UL 94 V 0

Temperature range

-40 °C ... +125°

 

Pack Contents

Delivery comprises
- 2 insert mounting parts
- 1 carrier element