Characteristics
The accessories are compatible with inserts of the series HanŽ B; series Han AŽ with corresponding; adapter
A practical solution to fix the inserts directly in line on standard rails 35 x 15 or 35 x 7.5
The insert mounting locks directly on standard rail 35 x 15 or 35 x 7.5 mm.
Inserts can be assembled on the insert mounting with the standard insert fixing screws.
High mechanical security of the fixings. No functional impairment is caused by slight over tightening of the fixing screws.
Alternatively, HanŽ coding elements (code pins or guide pins and bushes ) may be used.
The following labels may be fitted alternatively to the insert mounting parts for circuit identification purposes:
label 7 x 20 mm or
Technical Details
|
Min. cohesion on rail |
tension: 300 N |
|
Torsional moment of fixing screws/ coding elements |
|
|
Material |
Thermoplastic resin, polycarbonate, RAL 7032 (grey) |
|
Flammability |
acc. to UL 94 V 0 |
|
Temperature range |
-40 °C +125° |
Pack Contents
Delivery comprises - 2 insert mounting parts