Features
Connector for temperature measurement conductors
Iron and constantan contacts according to DIN IEC 584 type J
Screw and crimp terminals
Mixed loading of thermocouple crimp contacts and standard contacts within one insert possible
More combination possibilities with Han-ModularŽ
Suitable for injection moulding machines
According to EUROMAP 14, Part 1
Technical characteristics
|
Specifications |
DIN EN 61 984 |
|
|
|
|
Insert |
|
|
Rated current |
|
|
- Han EŽ/ HanŽ EE/A/Q 5/0 |
16 A |
|
- HanŽ D/DD |
10 A |
|
Rated voltage |
|
|
- Han EŽ |
500 V |
|
- HanŽ Q 5/0 |
230/400 V |
|
- HanŽ A |
250 V |
|
- HanŽ DD |
250 V |
|
- HanŽ 8 D |
50 V |
|
Pollution degree |
3 (C) |
|
Insulation resistance |
> 1010 Ω |
|
Material |
Polycarbonate |
|
Limiting temperature |
- 40 °C ... + 125 °C |
|
Flammability accd. to UL 94 |
V 0 |
|
Mechanical working life |
> 500 cycles |
|
|
|
|
Contacts |
|
|
Material |
Iron (Fe) |
|
Identification accd. to |
|
|
Surface |
Gold plated |
|
Contact resistance |
< 1 mΩ |
|
Crimp terminal Han EŽ |
0.14 - 0.5 mm˛ (AWG 24-20) |
|
Crimp terminal HanŽ D |
0.14 - 0.37 mm˛ (AWG 24-22) |
|
Screw terminal |
2.5 mm˛ (AWG 14) |
|
- tightening/ testing torque |
0.5 Nm |
|
|
|
|
Material |
Constantan (CuNi) |
|
Identification accd. to |
|
|
Surface |
Not coated |
|
Contact resistance |
< 1 mΩ |
|
Crimp terminal Han EŽ |
0.14 - 0.5 mm˛ (AWG 24-20) |
|
Crimp terminal HanŽ D |
0.14 - 0.37 mm˛ (AWG 24-22) |
|
Screw terminal |
2.5 mm˛ (AWG 14) |
|
- tightening/ testing torque |
0.5 Nm |
|
|
|
|
Hoods/housings (see main catalogue) |
|
|
Material |
Die cast aluminium |
|
Surface |
Powder-coated RAL 7037 |
|
Locking element |
Steel, zinc plated |
|
Hoods/housings seal |
NBR |
|
Limiting temperature |
- 40 °C ... + 125 °C |
|
Degree of protection |
|
Application

Overview of a heating circuit

Connectors at an injection moulding machine