a) Standard Pg or EMC cable seals
b) Nickel plated surface
c) M 23 screw locking system
d) O-ring-sealing for panel mounted housings
e) O-ring-sealing to protect screw locking against vibrations and pollution
f) Up to 19 contact
g) Screw-, solder- or PCB solder termination
h) Plastic spring washer for fixing of inserts in the bulkhead mounted
housing
Features
Size R 23
Outer diameter 26 mm
High contact density
Very robust hoods/housings
Corrosion resistant
Excellent EMC properties (with continuous shielding)
Quick and easy assembly
Vibration resistant screw locking system
Up to 19 contacts, 25 V~ /60 V-
|
Specifications |
VDE 0627 Connectors
and plug-and-socket devices |
Inserts
|
Number of contacts |
6 |
9 |
12 |
17 |
19 |
|
|
|
|
|
| |
|
- power contact |
15 A |
1 x 15 A |
|
|
|
|
- signal contact |
|
8 x 7 A |
7 A |
7 A |
16 x 7 A |
|
25 V ~ / 60 V - | |
|
Degree of pollution |
|
|
Test volgage U eff |
1,5 kV |
|
Insulation resistance |
> 1000 GΩ |
|
Material |
Thermoplastic polyester (PBT) |
|
Temperature range |
-40 °C...+ 115°C |
|
Flammability |
acc. UL 94 V0 |
Contacts
|
Material |
Copper alloy |
|
Gold plated | |
|
Contact resistance |
< 5 mΩ |
|
| |
|
- power contact |
0,14 - 1,0 mm², AWG 26 - 14 |
|
| |
|
- power contact |
0,14 - 2,5 mm², AWG 26 - 14 |
|
PCB solder termination |
|
|
- power contact |
Ø 1,5 mm |
Hoods/Housings
|
Material |
Copper-zinc alloy |
|
Surface |
Nickel plated |
|
Flat sealing |
NBR |
|
O-ring-sealing |
FPM |
|
Temperature range |
-40 °C...+ 125°C |
|
IP acc. to DIN 40050 in locked position |
IP 67 |
Insert: 12positions
Wire gauge: 1 mm² (AWG 18)
Shielding of the EMC housing