Features
Combination connector
- Ethernet connector based on RJ45
- additionnally maximum 10 signal D-Sub contacts
Compact design
Crimp termination technology
High contact density
Turned D-Sub contacts of performance level1*
Suitable for hoods and housings of series Han-Compact®
Technical characteristics
|
Ethernet connector |
|||
|
|
4, shielded |
8, shielded | |
|
Terminal |
RJ45 accd. to IEC 60 603-7 |
RJ45 accd. to IEC 60 603-7 | |
|
Wire gauge |
AWG 24 - 22 flexible |
AWG 26 - 24 flexible | |
|
|
AWG 23 - 22 solid |
| |
|
Transmission features |
Cat5e |
Cat5e | |
|
Number of contacts |
4, shielded |
8, shielded | |
|
|
|
| |
|
Control connector |
|||
|
Number of contacts |
10 |
||
|
Electrical data |
|
||
|
|
|||
|
|
Rated current |
5 A |
|
|
|
Rated voltage |
50 V |
|
|
|
Rated impulse voltage |
0.8 kV |
|
|
|
Pollution degree |
3 |
|
|
|
|
| |
|
Contact resistance |
> 1010 Ω |
||
|
Material |
Polycarbonate |
||
|
Limiting temperatures |
- 40 °C ... + 125 °C |
||
|
Flammability |
|
||
|
Mechanical working life |
|
||
* Performance level 1 as per CECC 75 301-802, 500 mating cycles, 10 days 4 mixed gas test as per IEC 60 512