Han® Q 8/0 with PCB adapter

Features

 

Technical characteristics

Number of contacts

8

 

Electrical data
acc. to DIN EN 61 984

 
16 A   230 / 400  V  4 kV   2

 

Rated curret

16 A

 

Rated voltage conductor - ground

230 V

 

Rated voltage conductor - conductor

400 V

 

Rated impulse voltage

4 kV

 

Pollution degree

2

 

 

Insulation resistance

> 1010 Ω

Material

Polycarbonate

Limiting temperatures

- 40 °C ... + 125 °C

Flammability
acc. to UL 94

 
V 0

Mechanical working life
- mating cycles

 
>
500

 

Layout of printed circuit boards

 

Assembly details