Features
8 contact chambers taking the Han E® power contacts
Space-saving and compact design
Leading protective ground
Crimp terminal with standard Han E® contacts
Use of standard tools
Insert is suitable for the hoods and housings of the series Han® Q 8/0
The contacts can be removed with the aid of a removal tool from the termination side
DESINA is a registered trademark
|
Specifications |
DIN VDE 0627 Connectors
and plug-and-socket devices |
|
Approvals |
Inserts
|
Number of contacts |
8 + PE | |
|
|
||
|
Electrical data |
| |
|
|
||
|
|
16 A | |
|
|
500 V | |
|
|
Impulse rated voltage |
6 kV |
|
|
Pollution degree |
3 |
|
|
||
|
|
- Pollution degree 2 also |
16 A 400 / 690 V 6 kV 2 |
|
|
||
|
| ||
|
|
| |
|
Insulation resistance |
> 1010 Ω | |
|
Material |
Polycarbonate | |
|
Temperature range |
- 40 °C ... + 125 °C | |
|
Flammability |
| |
|
Mechanical working life |
| |
Contacts
|
Material |
Copper alloy |
|
| |
|
- hard-silver plated |
3 µm Ag |
|
Contact resistance |
< 1 mΩ |
|
| |
|
- mm² |
0,5 - 2,5 mm² partly loaded up to 4 mm² is
possible |
Hoods/Housings
plastic
|
Material |
Polycarbonate |
|
Locking element |
Polyamide |
|
Sealing |
NBR |
|
Limiting temperatures |
-40 °C / + 125°C |
|
Flammability acc. to UL 94 |
V 0 |
|
Degree
of protection |
metal
|
Material |
die cast zinc alloy |
|
Locking element |
V2A steel |
|
Sealing |
NBR |
|
Temperature range |
-40 °C...+ 125°C |
|
Flammability acc. to UL 94 |
V 0 |
|
Degree
of protection |
The current carrying capacity is limited by maximum temperature of materials
for insert and contacts including terminals. The current capacity-curve
is valid for continuous, not interrupted current-loaded contacts of connectors
when simultaneous power on all contacts is given, without exceeding the
maximum temperature.
Control and test procedures according to DIN IEC 60512-5.
Control and test procedures according to DIN
IEC 512-3
(1) Wire gauge 2,5 mm²
(2) Wire gauge 1,5 mm²