HanŽ Q 7/0 with PCB adaptor

Features

 

Technical characteristics

Number of contacts

7

 

Electrical data
acc. to DIN EN 61 984

 
7.5 A   250 V   4 kV   3

 

 

Rated current

7.5 A

 

Rated voltage

250 V

 

Rated impulse voltage

4 kV

 

Pollution degree

3

Material

Polycarbonate

Insulation resistance

> 1010 Ω

Limiting temperatures

- 40 °C ... + 125 °C

Flammability
acc. to UL 94

 
V 0

Mechanical working life
- mating cycles

 
>
500

 

Layout of printed circuit board

 

Assembly situation