Features
7 contact chambers for power contacts of the series Han D® (10 A)
Crimp terminal with standard Han D® contacts
Assembly with standard tools
Compatible with hoods and housings of the series Han® 3 A
The contacts can be removed with the aid of a removal tool from the termination side
6 fold coding by means of coding pins
|
Specifications |
DIN VDE 0627 Connectors
and plug-and-socket devices |
Inserts
|
Number of contacts |
7 + PE | |
|
|
||
|
Electrical data |
| |
|
|
||
|
|
Rated current |
10 A |
|
|
Rated voltage |
400 V |
|
|
Rated impulse voltage |
6 kV |
|
|
Pollution degree |
3 |
|
Material |
Polycarbonate | |
|
Insulation resistance |
> 1010 Ω | |
|
Temperature range |
- 40 °C ... + 125 °C | |
|
Flammability |
| |
|
Mechanical working life |
| |
Contacts
|
Material |
Copper alloy |
|
| |
|
- hard-silver plated |
3 µm Ag |
|
Contact resistance |
< 3 mΩ |
|
0.14 - 2.5 mm² (AWG 26 - 14) | |
|
PE as screw terminal |
2.5 mm² (AWG 14) |
Hoods/housings
plastic
|
Material |
Polycarbonate |
|
Locking element |
Polyamide |
|
Sealing |
NBR |
|
Limiting temperatures |
-40 °C / + 125°C |
|
Flammability acc. to UL 94 |
V 0 |
|
Degree
of protection |
metal
|
Material |
die cast zinc alloy |
|
Locking element |
steel galvanized |
|
Sealing |
NBR |
|
Temperature range |
-40 °C...+ 125°C |
|
Degree
of protection |
The current carrying capacity is limited by maximum temperature of materials
for insert and contacts including terminals. The current capacity-curve
is valid for continuous, not interrupted current-loaded contacts of connectors
when simultaneous power on all contacts is given, without exceeding the
maximum temperature.
Control and test procedures according to DIN IEC 60512-5.

Wire gauge:
1 = 1.5 mm²
2 = 0.75 mm²