HanŽ Q 5/0 with PCB-adapter

Features

 

Inserts

Number of contacts

5

 

Electrical data
acc. to DIN EN 61 984

 
16 A   230 / 400 V   4 kV   3

 

 

Working current

16 A

 

Working voltage conductor - ground

230 V

 

Working voltage conductor - conductor

400 V

 

Rated impulse voltage

4 kV

 

Pollution degree

3

 

 

- Pollution degree 2 also

16 A   320 / 500 V  4 kV   2

 

Working voltage
acc. to UL/ CSA

 
600 V

Working voltage for
wrap terminal
acc. to CSA

 
2 A   30 V

 

 

Insulation resistance

> 1010 Ω

Material

Polycarbonate

Temperature range

- 40 °C ... + 125 °C

Flammability
acc. to UL 94

 
V 0

Mechanical working life
- mating cycles

 
>
500

 

Layout of printed circuit boards

 

Assembly situation