Features
Innovative Han-Quick Lock® termination technology
Field assembly without special tools
Compatible with Han® Q 5/0 standard inserts
Reduced wiring times
Insert suitable for all metal and plastic hoods and housings of the sizes Han® 3 A
Vibration resistant
Technical characteristics
|
Protection degree |
IP 65 / IP 67 |
|
Number of contacts |
5 + PE |
|
Electrical data accd. to |
16 A 230/400 V 4 kV 3 |
|
Rated current |
16 A |
|
Rated voltage conductor-ground |
230 V |
|
Rated voltage conductor-conductor |
400 V |
|
Rated impulse voltage |
4 kV |
|
Pollution degree |
3 |
|
Termination |
Han-Quick Lock® |
|
Wire gauge |
0.5 bis 2.5 mm² (AWG 20–14) |
|
Insulation resistance |
> 1010 Ω |
|
Material |
Polycarbonate |
|
Flammability accd. to UL 94 |
V 0 |
|
Mechanical working life |
> 500 mating cycles |