Features
5 contact chambers for the power contacts of the series Han E® (16 A)
Space-saving and compact design
Leading protective ground with Screw terminal
Crimp terminal with standard Han E® contacts
Use of standard tools
Compatible with metal and plastic hoods of the series Han® 3 A / 4 A
The contacts can be removed with the aid of a removal tool from the termination side
|
Specifications |
DIN VDE 0627 Connectors
and plug-and-socket devices |
|
Approvals |
Inserts
|
Number of contacts |
5 + PE | |
|
|
||
|
Electrical data |
| |
|
|
||
|
|
16 A | |
|
|
Working voltage conductor - ground |
230 V |
|
|
Working voltage conductor - conductor |
400 V |
|
|
Rated impulse voltage |
4 kV |
|
|
Pollution degree |
3 |
|
|
||
|
|
- Pollution degree 2 also |
16 A 320 / 500 V 4 kV 2 |
|
|
||
|
| ||
|
Working voltage for |
| |
|
|
| |
|
Insulation resistance |
> 1010 Ω | |
|
Material |
Polycarbonate | |
|
Temperature range |
- 40 °C ... + 125 °C | |
|
Flammability |
| |
|
Mechanical working life |
| |
Contacts
|
Material |
Copper alloy |
|
| |
|
- hard-silver plated |
3 µm Ag |
|
Contact resistance |
< 1 mΩ |
|
| |
|
- mm² |
0,5 - 2,5 mm² |
Plastic Hoods/Housings
|
Material |
Polycarbonate |
|
Locking element |
Polyamide |
|
Flammability |
|
|
Hoods/Housings seal |
NBR |
|
Limiting temperatures |
-40 °C / + 125°C |
|
Degree
of protection |
|
Metal Hoods/Housings
|
Material |
die cast zinc alloy |
|
Locking element |
steel, galvanized |
|
Hoods/Housings seal |
NBR |
|
Temperature range |
- 40 °C...+ 125 °C |
|
Degree
of protection |
|
1) without washer
2) IP 65 will be achieved with sealing screw
The current carrying capacity is limited by maximum temperature of materials
for insert and contacts including terminals. The current capacity-curve
is valid for continuous, not interrupted current-loaded contacts of connectors
when simultaneous power on all contacts is given, without exceeding the
maximum temperature.
Control and test procedures according to DIN IEC 60512-5.
Working current
Ambient temperature
(1) Wire gauge 2,5 mm²
(2) Wire gauge 1,5 mm²