Han® Q 4/2 with PCB adapter

Features

 

Technical characteristics

Number of contacts

4/2 + PE

 

Electrical data
acc. to DIN EN 61 984

 
 

 

Power area

30 A   400 / 690 V  6 kV   2

 

Working current

30 A

 

Working voltage conductor - ground

400 V

 

Working voltage conductor - conductor

690 V

 

Rated impulse voltage

6 kV

 

Pollution degree

2

Signal area

7.5 A   250 V  4 kV   2

 

Rated current

7.5 A

 

Rated voltage

250 V

 

Rated impulse voltage

4 kV

 

Pollution degree

2

 

Insulation resistance

> 1010 Ω

Material

LCP

Limiting temperatures

- 40 °C ... + 125 °C

Flammability
acc. to UL 94

 
V 0

Mechanical working life
- mating cycles

 
>
500

 

Layout of printed circuit boards

 

Assembly details