Features
2 power contacts Han D® 10 A
4 signal contacts Han® C 40 A
Leading protective ground
Protection against contact with the fingers acc. to IEC 60 529
Insert is suitable for the hoods and housings of the series Han-Compact® (not suitable for 19 12 008 0501)
The power contacts can be removed with the aid of a removal tool from the termination side
3 coding possibilities by using a coding pin instead of the fixing screw
Technical details
|
Specifications |
DIN VDE 0627 Connectors
and plug-and-socket devices |
Inserts
|
Number of contacts |
4/2 + PE | |
|
|
||
|
Electrical data |
| |
|
|
||
|
|
40 A | |
|
|
400 / 690 V | |
|
|
Rated impulse voltage |
6 kV |
|
|
Pollution degree |
3 |
|
Insulation resistance |
> 1010 Ω | |
|
Material |
Polycarbonate | |
|
Temperature range |
- 40 °C ... + 125 °C | |
|
Flammability |
| |
|
Mechanical working life |
> 500 mating cycles | |
Han® C Contacts (Power contacts)
|
Material |
Copper alloy |
|
| |
|
- hard-silver plated |
5 µm Ag |
|
Contact resistance |
< 1 mΩ |
|
| |
|
- mm² |
2,5 - 6 mm² |
|
Max. Insulation diameter |
5 mm |
Plastic hoods/housings
|
Material |
Polycarbonate RAL 9005 |
|
Locking element |
Polyamide RAL 9005 |
|
Flammability acc. to UL 94 |
V 0 |
|
Hoods/Housing seal |
NBR |
|
Limiting temperatures |
-40 °C / + 125°C |
|
Degree
of protection |
The current carrying capacity is limited by maximum temperature of materials for insert and contacts including terminals. The current capacity-curve is valid for continuous, not interrupted current-loaded contacts of connectors when simultaneous power on all contacts is given, without exceeding the maximum temperature.
Control and test procedures according to DIN IEC 60512-5.

Wire gauge:
1= 2,5 mm²
2= 4 mm²
control contacts not under load