Features
Compact design
16 coding options
For hoods/housings size HanŽ 3 A
Axial screw terminal
For high voltages please use heat shrink tube (included in delivery range)
|
Attention! For termination please use only hexagonal screw driver with wrench size 2. |
|
Technical Characteristics
|
Electrical data |
| |
|
|
40 A | |
|
|
830 V | |
|
|
Rated impulse voltage |
8 kV |
|
|
Pollution degree |
3 |
|
Wire gauge |
4 to 6 mm˛ | |
|
|
or 2.5 to 6 mm˛ | |
|
Tightening torque |
1,8 Nm | |
|
Insulation resistance |
> 1010 Ω | |
|
Material |
Polycarbonate | |
|
Flammability |
| |
|
Mechanical working life |
> 500 mating cycles | |