Features
17 contact chambers taking the control contacts of the series Han D® (10A)
Space-saving and compact design
Leading protective ground
Crimp terminal with standard Han D® contacts
Use of standard tools
Insert is suitable for the hoods and housings of the series Han-Compact®
The contacts can be removed with the aid of a removal tool from the mating side
Technical characteristics
|
Specifications |
DIN EN 61984 |
Inserts
|
Number of contacts |
17 + PE | |
|
|
||
|
Electrical data |
| |
|
|
||
|
|
10 A | |
|
|
250 V | |
|
|
Impulse rated voltage |
4 kV |
|
|
Pollution degree |
2 |
|
|
| |
|
Insulation resistance |
> 1010 Ω | |
|
Material |
Polycarbonate | |
|
Temperature range |
- 40 °C ... + 125 °C | |
|
Flammability |
| |
|
Mechanical working life |
| |
Contacts
|
Material |
Copper alloy |
|
| |
|
- hard-silver plated |
3 µm Ag |
|
Contact resistance |
|
|
< 3 mΩ | |
|
- mm˛ |
0,14 - 2,5 mm˛ |
Plastic hoods/housings
|
Material |
Polycarbonate RAL 9005 |
|
Locking element |
Polyamide |
|
Hoods/Housing sealing |
NBR |
|
Limiting temperatures |
-40 °C / + 125°C |
|
Degree
of protection |
|
|
Cable gland |
Pg16, M25 |
|
Material |
die cast zinc alloy |
|
Locking element |
V2A steel |
|
Hoods/Housing sealing |
NBR |
|
Limiting temperatures |
-40 °C / + 125°C |
|
Degree
of protection |
The current carrying capacity is limited by maximum temperature of materials
for insert and contacts including terminals. The current capacity-curve
is valid for continuous, not interrupted current-loaded contacts of connectors
when simultaneous power on all contacts is given, without exceeding the
maximum temperature.
Control and test procedures according to DIN IEC 60512-5.

(1) Wire gauge 0,5 mm˛
(2) Wire gauge 1,0 mm˛
(3) Wire gauge 1,5 mm˛