Features
Modular assembly
Robust design
Suitable for standard and EMC housings
Low wiring costs
Technical characteristics
|
Han DD® module with PCB-adapter |
|
|
|
|
|
Number of contacts |
12 |
|
7,5 A | |
|
250 V | |
|
Wire gauge |
0,14 - 2,5 mm˛ |
|
|
|
|
Han® axial screw module for PCB-adaptions |
|
|
|
|
|
Number of contacts |
2 |
|
Working current |
40 A |
|
Working voltage |
500 V |
|
Wire gauge |
2,5 - 10 mm˛ |
Layout of printed circuit boards

Assembly situation

1) for Han® B EMC hoods / housings spacing of 12,5 ± 0,7 is necessary as no flange seal is used