|
Field of application |
for all applications where aggressive environmental conditions and extreme climatic atmospheres are encountered |
|
|
Distinguishing feature |
hoods/housings colour-coded black (RAL 9005) |
|
|
Material of hoods/housings |
Die cast aluminum alloy, corrosion resistant |
|
|
Corrosion resistant stainless steel |
| |
|
Special cable clamp for hoods with strain relief, bell mouthed cable fitting and anti-twist devices |
|
Technical Details
|
Material |
Die cast aluminum alloy |
|
Surface |
|
|
-Priming |
Chromated |
|
Locking element |
V2A Steel |
|
Hoods/Housings seal |
FPM |
|
Limiting temperatures |
-40 °C / + 125°C |
|
Enclosure type acc. to UL 50 |
NEMA 4/12 |
|
Degree
of protection |
|
|
Size HanŽ 3 A |
IP 44 |
|
IP 67 is achieved with seal screw 09 20 000 9918 |