Features
Axial screw termination for power area
No signal contacts
Technical Details
|
Specifications |
DIN EN 60 664-1 | ||||||||
|
|
|||||||||
|
Inserts |
|||||||||
|
Number of contacts |
8 + PE | ||||||||
|
Elektrical data |
| ||||||||
|
100 A | |||||||||
|
690 V | |||||||||
|
Rated impulse voltage |
8 kV | ||||||||
|
Pollution degree |
3 | ||||||||
|
Pollution degree 2 also |
100 A 1000 V 8 kV 2 | ||||||||
|
|
| ||||||||
|
Rated voltage acc. to UL/CSA |
600 V | ||||||||
|
Insulation resistance |
> 1010 Ω | ||||||||
|
Material |
Polycarbonate | ||||||||
|
Limiting temperatures |
-40 ... + 125°C | ||||||||
|
Flammability acc. to UL 94 |
V 0 | ||||||||
|
Mechanical working life |
> 500 | ||||||||
|
|
|||||||||
|
Contacts |
|||||||||
|
Material |
Copper alloy | ||||||||
|
Surface |
| ||||||||
|
Contact resistance |
> 0,5 mΩ | ||||||||
|
Axial screw termination |
| ||||||||
|
- mm² |
10 - 25 mm² | ||||||||
|
Max. insulation diameter |
11.4 mm | ||||||||
|
Tightening torque |
| ||||||||
|
Stripping length |
13±1 mm | ||||||||
|
|
|||||||||
|
Hoods / housings |
|||||||||
|
Material |
Die cast aluminium | ||||||||
|
Surface |
Powder-coated, RAL 7037 | ||||||||
|
Locking element |
Han-Easy Lock® | ||||||||
|
Hoods / housings seal |
NBR | ||||||||
|
Limiting temperatures |
-40 / +125°C | ||||||||
|
Degree of protection |
| ||||||||
The current carrying capacity is limited by maximum temperature of materials
for insert and contacts including terminals. The current capacity-curve
is valid for continuous, not interrupted current-loaded contacts of connectors
when simultaneous power on all contacts is given, without exceeding the
maximum temperature.
Control and test procedures according to DIN IEC 60512-5.

1 = Wire gauge: 25 mm²
2 = Wire gauge: 16 mm²
3 = Wire gauge: 10 mm²