Features
Combination of power and signal area in one connector
Crimp termination for power and signal area
Use of standard HanŽ C and Han DŽ contacts
Technical characteristics
|
Specifications |
DIN EN 60 664-1 |
|
Approvals |
Inserts
|
Number of contacts |
6 / 36) + PE | |
|
Electrical data |
| |
|
Power area |
40 A 690 V 8 kV 3 | |
|
|
40 A | |
|
|
690 V | |
|
|
Rated impulse voltage |
8 kV |
|
|
Pollution degree |
3 |
|
|
||
|
Signal area |
10 A 160 V 2.5 kV 3 | |
|
|
Rated current |
10 A |
|
|
Rated voltage |
160 V |
|
|
Rated impulse voltage |
2.5 kV |
|
|
Pollution degree |
3 |
|
|
Pollution degree 2 also |
10 A 250 V 4 kV 2 |
|
|
| |
|
| ||
|
Insulation resistance |
> 1010 Ω | |
|
Material |
Polycarbonate | |
|
Limiting temperatures |
- 40 °C ... + 125 °C | |
|
Flammability |
| |
|
Mechanical working life |
| |
Contacts
|
Power contacts |
|
|
Material |
Copper alloy |
|
Surface |
|
|
- hard-silver plated |
3 ĩm Ag |
|
- hard-gold plated |
2 μm Au over 3 μm Ni |
|
Contact resistance |
< 0.3 mΩ |
|
Crimp terminal |
|
|
- mm˛ |
1.5 ... 6 mm˛ |
|
- AWG |
16 - 10 |
|
Max. insulation diameter |
5 mm |
|
Signal contacts |
|
|
Material |
copper alloy |
|
Surface |
|
|
- hard-silver plated |
3 μm Ag |
|
- hard-gold plated |
2 μm Au over 3 μm Ni |
|
Contact resistance |
< 3 mΩ |
|
Crimp terminal |
|
|
- mm˛ |
0.14 ... 2.5 mm˛ |
|
- AWG |
26 ... 14 |
Hoods/Housings
|
Material |
die-cast aluminum |
|
Surface |
Powder-coated |
|
Locking element |
|
|
Hoods/Housings seal |
NBR |
|
Limiting temperatures |
- 40 °C / + 125 °C |
|
Degree
of protection |
Further selection of "HanŽ Hoods/Housings"
The current carrying capacity is limited by maximum temperature of materials
for insert and contacts including terminals. The current capacity-curve
is valid for continuous, not interrupted current-loaded contacts of connectors
when simultaneous power on all contacts is given, without exceeding the
maximum temperature.
Control and test procedures according to DIN IEC 60512-5.
(1) Wire gauge: 6 mm˛
(2) Wire gauge: 4 mm˛
Removal of Power Contacts (HanŽ C contacts)
Description see removal tool