Features
Combination of power and signal area in one connector
Axial screw termination for power area
Screw termination for signal area
In accordance with the appropriate regulations a wire-end sleeve has to be used at clamps without wire protection.
Technical characteristics
|
Specifications |
DIN EN 60 664-1 |
|
Approvals |
Inserts
|
Number of contacts |
6 / 12 + PE | |
|
Electrical data |
| |
|
Power area |
40 A 690 V 8 kV 3 | |
|
|
40 A | |
|
|
690 V | |
|
|
Rated impulse voltage |
8 kV |
|
|
Pollution degree |
3 |
|
|
||
|
Signal area |
10 A 230 / 400 V 4 kV 3 | |
|
|
Rated current |
10 A |
|
|
Rated voltage conductor - ground |
230 V |
|
|
Rated voltage conductor - conductor |
400 V |
|
|
Rated impulse voltage |
4 kV |
|
|
Pollution degree |
3 |
|
| ||
|
Insulation resistance |
> 1010 Ω | |
|
Material |
Polycarbonate | |
|
Limiting temperatures |
- 40 °C ... + 125 °C | |
|
Flammability |
| |
|
Mechanical working life |
| |
Contacts
|
Power contacts |
| ||||||||||
|
Material |
Copper alloy | ||||||||||
|
Surface |
| ||||||||||
|
- hard-silver plated |
3 µm Ag | ||||||||||
|
Contact resistance |
< 0.5 mΩ | ||||||||||
|
Axial screw terminal |
| ||||||||||
|
- geometric wire gauge |
2.5 ... 10 mm² | ||||||||||
|
- AWG |
14 - 8 | ||||||||||
|
Max. insulation diameter |
6.1 mm | ||||||||||
|
Tightening tourque |
| ||||||||||
|
Stripping length |
| ||||||||||
|
Signal contacts |
| ||||||||||
|
Material |
copper alloy | ||||||||||
|
Surface |
| ||||||||||
|
- hard-silver plated |
3 μm Ag | ||||||||||
|
Contact resistance |
< 3 mΩ | ||||||||||
|
Screw terminal |
| ||||||||||
|
- geometric wire gauge |
0.2 ... 2.5 mm² | ||||||||||
|
- AWG |
24 ... 14 | ||||||||||
|
Tightening tourque |
0.8 Nm | ||||||||||
|
Stripping length |
7,5 mm |
Hoods/Housings
|
Material |
die-cast aluminum |
|
Surface |
Powder-coated |
|
Locking element |
|
|
Hoods/Housings seal |
NBR |
|
Limiting temperatures |
-40 °C / + 125°C |
|
Degree
of protection |
Further selection of "Han Hoods/Housings"
The current carrying capacity is limited by maximum temperature of materials
for insert and contacts including terminals. The current capacity-curve
is valid for continuous, not interrupted current-loaded contacts of connectors
when simultaneous power on all contacts is given, without exceeding the
maximum temperature.
Control and test procedures according to DIN IEC 60512-5.
(1) Wire gauge: 6 mm²
(2) Wire gauge: 4 mm²
Removal of Power Contacts (Han® C contacts)
Description see removal tool