Features
Combination of power and signal area in one connector
Screw termination for power and signal area
Missing signal contacts for HanŽ K 4/0
In accordance with the appropriate regulations a wire-end sleeve has to be used at clamps without wire protection.
Technical characteristics
|
Specifications |
DIN EN 60 664-1 |
|
Approvals |
Inserts
|
Number of contacts |
4 / 2 + PE | |
|
Electrical data |
| |
|
Power area |
80 A 830 V 8 kV 3 | |
|
|
80 A | |
|
|
830 V | |
|
|
Rated impulse voltage |
8 kV |
|
|
Pollution degree |
3 |
|
|
Pollution degree 2 also |
80 A 1000 V 8 kV 2 |
|
|
||
|
Signal area |
16 A 400 V 6 kV 3 | |
|
|
Rated current |
16 A |
|
|
400 V | |
|
|
Rated impulse voltage |
6 kV |
|
|
Pollution degree |
3 |
|
|
Pollution degree 2 also |
16 A 400/690 V 6 kV 2 |
|
|
||
|
| ||
|
Insulation resistance |
> 1010 Ω | |
|
Material |
Polycarbonate | |
|
Limiting temperatures |
- 40 °C ... + 125 °C | |
|
Flammability |
| |
|
Mechanical working life |
| |
Contacts
|
Power contacts |
| ||||||||||||||
|
Material |
Copper alloy | ||||||||||||||
|
Surface |
| ||||||||||||||
|
- hard-silver plated |
3 ĩm Ag | ||||||||||||||
|
Contact resistance |
< 0.3 mΩ | ||||||||||||||
|
Screw terminal |
| ||||||||||||||
|
- geometric wire gauge |
1.5 ... 16 mm˛ | ||||||||||||||
|
- AWG |
16 - 6 | ||||||||||||||
|
Tightening tourque |
| ||||||||||||||
|
Stripping length |
14 mm | ||||||||||||||
|
Signal contacts |
| ||||||||||||||
|
Material |
copper alloy | ||||||||||||||
|
Surface |
| ||||||||||||||
|
- hard-silver plated |
3 μm Ag | ||||||||||||||
|
Contact resistance |
< 1 mΩ | ||||||||||||||
|
Screw terminal |
| ||||||||||||||
|
- geometric wire gauge |
0.5 ... 2.5 mm˛ | ||||||||||||||
|
- AWG |
26 ... 14 | ||||||||||||||
|
Tightening tourque |
0.5 Nm | ||||||||||||||
|
Stripping length |
7.5 mm |
Hoods/Housings
|
Material |
die-cast aluminum |
|
Surface |
Powder-coated |
|
Locking element |
|
|
Hoods/Housings seal |
NBR |
|
Limiting temperatures |
- 40 °C / + 125°C |
|
Degree
of protection |
Further selection of "HanŽ Hoods/Housings"
The current carrying capacity is limited by maximum temperature of materials
for insert and contacts including terminals. The current capacity-curve
is valid for continuous, not interrupted current-loaded contacts of connectors
when simultaneous power on all contacts is given, without exceeding the
maximum temperature.
Control and test procedures according to DIN IEC 60512-5.
(1) Wire gauge: 16 mm˛
(2) Wire gauge: 10 mm˛