Features
• To be used with Han®
24 HPR hoods and housings
• Only available with axial screw
termination.
• The vertical and angled versions offer solutions for almost all applications.
• The ideal connector for transmission of high currents requiring little
space.
Technical Details
|
Specifications |
DIN VDE 0115 |
Inserts
|
Number of contacts |
3, 3 / 2 + PE | |
|
|
||
|
Electrical data |
| |
|
|
||
|
Power area |
200 A 1150 / 2000 V 8 kV 3 | |
|
|
|
|
|
|
200 A | |
|
|
Working voltage conductor - ground |
1150 V |
|
|
Working voltage conductor - conductor |
2000 |
|
|
Rated impulse voltage |
8 kV |
|
|
Pollution degree |
3 |
|
|
||
|
Signal area |
16 A 400 V 6 kV 3 | |
|
|
||
|
|
Working current |
10 A |
|
|
Working voltage |
250 V |
|
|
Rated impulse voltage |
6 kV |
|
|
Pollution degree |
3 |
|
|
||
|
- Pollution degree 2 aslo |
| |
|
|
||
|
Insulation resistance |
> 1010 Ω | |
|
Material |
Polycarbonate | |
|
Temperature range |
- 40 °C ... + 125 °C | |
|
Flammability |
| |
|
Mechanical working life |
| |
Contacts
|
Material |
Copper alloy |
|
Surface |
Silver |
|
Contact resistance |
< 0.2 mΩ |
|
Power contact |
|
|
- wire gauge |
35 - 70 mm² |
|
- AWG |
2 - 2/0 |
|
- tightning torque |
8 - 10 Nm |
|
- hexagonal wrench |
SW 5 |
Features
to be used with Han® 24 HPR hoods and housings and 09 40 024 0311
Only available with axial srew termination
The vertical and angled versions offer solutions for almost all applications
The ideal connector for transmission of high currents requiring little space
Han® HPR Hoods and Housing
Technical characteristics
|
Material |
Aluminium alloy |
|
Surface |
|
|
. - priming |
Chromated |
|
. - top coat |
Epoxy powder paint |
|
Locking elements |
V2A |
|
Kind of locking |
Screw |
|
Sealing |
NBR |
|
Limiting temperatures |
- 40 / + 125 C° |
|
Degree of protection |
|
Features
Epoxy powder paint finish
EMC protection
Corrosion resistant
Pressure tight
The current carrying capacity is limited by maximum temperature of materials
for insert and contacts including terminals. The current capacity-curve
is valid for continuous, not interrupted current-loaded contacts of connectors
when simultaneous power on all contacts is given, without exceeding the
maximum temperature.
Control and test procedures according to DIN IEC 60512-5.

(1) Wire gauge: 35 mm²
(2) Wire gauge: 50 mm²
(3) Wire gauge: 70 mm²