|
Specifications |
DIN VDE 0627 Connectors
and plug-and-socket devices |
|
Approvals |
, , SEV |
Inserts
|
Number of contacts |
3, 6, 10, 12 ( 2 x 6 ), 20 ( 2 x 10 ) + PE + 2 additional contacts for safe high voltage connections | |
|
|
||
|
Electrical data |
| |
|
|
||
|
|
16 A | |
|
|
830 V | |
|
|
Rated impulse voltage |
8 kV |
|
|
Pollution degree |
3 |
|
|
||
|
- Pollution degree 2 also |
16 A 1000 V 8 kV 2 | |
|
|
or |
16 A 720 / 1250 V 8 kV 2 |
|
- Relay contact |
16 A 500 V 6 kV 3 | |
|
|
||
|
| ||
|
|
| |
|
Insulation resistance |
> 1010 Ω | |
|
Material |
Polycarbonate | |
|
Temperature range |
- 40 °C ... + 125 °C | |
|
Flammability |
| |
|
Mechanical working life |
| |
Contacts
|
Material |
Copper alloy |
|
Surface |
|
|
- hard-silver plated |
3 µm Ag |
|
Contact resistance |
< 3 mΩ |
|
| |
|
- mm˛ |
0,14 - 2,5 mm˛ |
Hoods/Housings
|
Material |
die-cast aluminum |
|
Surface |
powder-coated |
|
Locking element |
|
|
Hoods/Housings seal |
NBR |
|
Temperature range |
-40 °C...+ 125°C |
|
Degree
of protection |
Further selection of "Han® Hoods/Housings"
The current carrying capacity is limited by maximum temperature of materials
for insert and contacts including terminals. The current capacity-curve
is valid for continuous, not interrupted current-loaded contacts of connectors
when simultaneous power on all contacts is given, without exceeding the
maximum temperature.
Control and test procedures according to DIN IEC 60512-5.
Wire gauge: 1,5 mm˛

Wire gauge: 2,5 mm˛

(1) Han® 3 HvES
(2) Han® 6 HvES
(3) Han® 10 HvES