Han Hv EŽ

Features

 

Specifications

DIN EN 60664-1
DIN EN 61984

Approvals

,

 

Inserts

Number of contacts

3, 6, 10, 12 ( 2 x 6 ),16, 20 ( 2 x 10 ),
26 ( 10 + 16 ), 32 ( 2 x 16 ) + PE
+ 2 additional contacts for safe high voltage connections

 

Electrical data
acc. to DIN EN 61 984

 

Han HvE 3, 6, 10, 12 (2 x 6 ), 20 ( 2 x 10 ) + PE

16 A   830 V   8 kV   3

 

Rated current

16 A

 

Rated voltage

830 V

 

Rated impulse voltage

8 kV

 

Pollution degree

3

- Pollution degree 2 also

16 A   1000 V   8 kV   2

 

or

16 A   720 / 1250 V   8 kV   2

- Relay contacts

16 A   500 V   6 kV   3

 

Han HvE 16, 32 ( 2 x 16 ) + PE

16 A   400 / 690 V   6 kV   3

 

Working current

16 A

 

Working voltage conductor - ground

400 V

 

Working voltage conductor - conductor

690 V

 

Rated impulse voltage

6 kV

 

Pollution degree

3

 

or

16 A   500 V   6 kV   3

 

Rated voltage
acc. to UL/CSA

 
600 V

  - Relay contacts

250 V

Insulation resistance

> 1010 Ω

Material

Polycarbonate

Limiting temperatures

- 40 °C ... + 125 °C

Flammability acc. to UL 94

V 0

Mechanical working life
- mating cycles

 
>
500

 

Contacts

Material

Copper alloy

Surface

 

- hard-silver plated

3 ľm Ag

Contact resistance

< 1 mΩ

Crimp terminal

 

- Wire gauge
- AWG

0,5 - 4 mm˛
20 – 12

Screw terminal

 

- Wire gauge
- AWG
- Tightening/test torque

2,5 mm˛
14
0,5 Nm

 

Hoods/Housings

Material

die-cast aluminum

Surface

powder-coated
RAL 7037

Locking element

Han-Easy LockŽ

Hoods/Housings seal

NBR

Limiting temperatures

- 40 °C / + 125 °C

Degree of protection
acc. to DIN EN 60529
for coupled connector

 

IP 65

Difference: Han HvEŽ to Standard Hoods/Housings

Further selection of "HanŽ Hoods/Housings"

 

Current carrying capacity

The current carrying capacity is limited by maximum temperature of materials for insert and contacts including terminals. The current capacity-curve is valid for continuous, not interrupted current-loaded contacts of connectors when simultaneous power on all contacts is given, without exceeding the maximum temperature.
Control and test procedures according to DIN IEC 60512-5.

Wire gauge: 1,5 mm˛

Wire gauge: 2,5 mm˛

(1) HanŽ 3 HvE
(2) HanŽ 6 HvE
(3) HanŽ 10 HvE
      HanŽ 16 HvE

For a fully equipped crimp connector the following contacts are required:

Type

Female contacts

Operating contacts

Relay contacts

HanŽ 3 HvE

5

3

2

HanŽ 6 HvE

8

6

2

HanŽ 10 HvE

12

10

2

HanŽ 12 HvE

16

12

4

HanŽ 16 HvE

18

18

-

HanŽ 20 HvE

24

20

4

HanŽ 32 HvE

36

36

-