|
Specifications |
DIN VDE 0627 Connectors
and plug-and-socket devices |
|
Approvals |
, , SEV |
Inserts
|
Number of contacts |
6, 12 ( 2 x 6 ) + PE | |
|
|
||
|
Electrical data |
| |
|
|
| |
|
|
35 A | |
|
|
Working voltage conductor - ground |
400 V |
|
|
Working voltage conductor - conductor |
690 V |
|
|
Rated impulse voltage |
6 kV |
|
|
Pollution degree |
3 |
|
|
||
|
|
or |
35 A 500 V 6 kV 3 |
|
|
||
|
| ||
|
|
| |
|
Insulation resistance |
> 1010 Ω | |
|
Material |
Polycarbonate | |
|
Temperature range |
- 40 °C ... + 125 °C | |
|
Flammability acc. to UL 94 |
V 0 | |
|
Mechanical working life |
| |
Contacts
|
Material |
Copper alloy |
|
Surface |
|
|
- hard-silver plated |
3 µm Ag |
|
Contact resistance |
< 0,5 mΩ |
|
| |
|
- mm² |
6 mm² |
Hoods/Housings
|
Material |
die-cast aluminum |
|
Surface |
powder-coated |
|
Locking element |
|
|
Hoods/Housings seal |
NBR |
|
Limiting temperatures |
-40 °C / + 125°C |
|
Degree
of protection |
Further selection of "Han® Hoods/Housings"
The current carrying capacity is limited by maximum temperature of materials
for insert and contacts including terminals. The current capacity-curve
is valid for continuous, not interrupted current-loaded contacts of connectors
when simultaneous power on all contacts is given, without exceeding the
maximum temperature.
Control and test procedures according to DIN IEC 60512-5.

(1) Wire gauge: 4 mm²
(2) Wire gauge: 6 mm²