Features
Stainless steel mounting frames
Suitable for HanŽ HPR (mounting frames are necessary)
Modular assembly with 1, 2 or 3 contacts (PE only possible in housing HanŽ 48 B or 48 M)
Axial screw termination requires 5 mm hexagonal wrench screw driver
- Screw termination available
for cable lug or rail
- Corrosion resistant
- Good EMC-features
- 6 different codings are possible
- Marking of the contacts with self-adhesive identification strips
A working voltage of 4000 V with the relevant clearance and creepage distances (acc. to DIN VDE 0110) is possible to realize by using the HARTING hexagonal adaptors and cable glands
Applications
- Plugable high current drives
- Electromagnetic brakes
- Potential compensating wires
- Battery charging
Technical Details
|
Specifications |
DIN VDE 0110 table
4/table 2a for clearances and creepage-distances |
Inserts
|
Number of contacts |
1, 2, 3 oder 3 + PE | |
|
|
||
|
Electrical data |
| |
|
without adapter |
350 A 2000 V 12 kV 3 | |
|
|
350 A | |
|
|
2000 V | |
|
|
Rated impulse voltage |
12 kV |
|
|
Pollution degree |
3 |
|
|
||
|
with adapter |
350 A 4000 V 18 kV 3 | |
|
|
|
|
|
|
Working current |
350 A |
|
|
Working voltage |
4000 V |
|
|
Rated impulse voltage |
18 kV |
|
|
Pollution degree |
3 |
|
|
||
|
Insulation resistance |
> 1010 Ω | |
|
Material |
Polyamide | |
|
Limiting temperatures |
- 40 °C / + 125 °C | |
|
Flammability |
| |
|
Mechanical working life |
| |
Contacts
|
Material |
Copper alloy |
|||||
|
Surface |
Silver |
|||||
|
Contact resistance |
< 0,2 mΩ |
|||||
|
|
||||||
|
- wire gauge |
35 - 70 mm˛ or |
|||||
|
|
95 - 120 mm˛ |
|||||
|
- AWG |
1 - 00 |
|||||
|
|
000 0000- |
|||||
|
- hexagonal wrench |
SW 5 |
|||||
|
- tightning torque |
mm˛ |
35 |
50 |
70 |
95 |
120 |
|
|
Nm |
8 |
10 |
12 |
14 |
16 |
|
|
||||||
|
- thread |
M 10 |
|||||
|
- hexagonal wrench |
Size 17 |
|||||
|
- tightning torque |
14 Nm |
|||||
|
Stripping length |
19 +1 mm |
|||||
|
Max. cable diameter |
19,5 Nm |
|||||
Frame
|
Tightening torque of the fixing screws |
|
|
Tightening torque of the cross-tying screws on the frame for 4 poles |
|
HPR Hoods and Housing
|
Material |
Corrosion resistent |
|
Surface |
|
|
- priming |
chromated |
|
- top coat |
Powder Paint |
|
Locking devices |
V2A steel |
|
Kind of locking HPR |
Screw |
|
Sealing |
NBR |
|
Temperature range |
- 40 °C ... + 125 °C |
|
Degree
of protection |
The current carrying capacity is limited by maximum temperature of materials
for insert and contacts including terminals. The current capacity-curve
is valid for continuous, not interrupted current-loaded contacts of connectors
when simultaneous power on all contacts is given, without exceeding the
maximum temperature.
Control and test procedures according to DIN IEC 60512-5.
(1) = Wire gauge 50 mm˛
(2) = Wire gauge 70 mm˛
(3) = Wire gauge 95 mm˛
(4) = Wire gauge 120 mm˛
three contacts in HanŽ HPR 24 B housing
Assembly Details
Strip cable to 19+1 mm
Push conductors through the cable gland and the housing. Push the stripped end of the conductor into the connection entry of the module until the insulation touches the contact.
To tighten the locking screw, a hexagonal wrench size 5 is needed. Insert the hexagonal wrench on the mating side of the contact. At the same time, push the conductor over the axial screw. The locking screw has to be tightened with the recommended tightning torque that is determined by the conductor's cross section (6-14 Nm).
Once all modules are terminated, they are mounted into the housing by means of two metal frames. The modules have a hexagonal around it which mates with the metal frame. The heads of the fixing screws have to face the mating direction of the module. Due to the hexagonal slot, each module can be used in 6 different positions (turning every 60 degrees) to create a coding system. Therefore it is important that the corresponding modules are assembled in the correct position or mating is not possible.
A = 0.5 Nm |