Han EŽ with PCB-adapter

Features

 

Inserts

Number of contacts

6, 10, 16, 24

 

Electrical data
acc. to DIN EN 61 984

 
16 A   500 V   6 kV   3

 

 

Working current

16 A

 

Working voltage

500 V

 

Rated impulse voltage

6 kV

 

Pollution degree

3

 

Working voltage
acc. to UL/CSA

 
600 V

 

 

Insulation resistance

> 1010 Ω

Material

Polycarbonate

Temperature range

- 40 °C ... + 125 °C

Flammability
acc. to UL 94

 
V 0

Mechanical working life
- mating cycles

 
>
500

Wire gauge

0,5 - 4 mm˛

 

Layout of printed circuit boards

HanŽ  6 E

HanŽ  10 E

 

HanŽ  16 E

HanŽ  24 E

Recommended hole diameter: 1,8 mm

 

Assembly situation

1) for HanŽ  B EMC hoods / housings spacing of 12,5 ą 0,7 is necessary as no flange seal is used