Han® ES

Features

 

Specifications

DIN EN 60664-1
DIN EN 61984

Approvals

,

Inserts

Number of contacts

6, 10, 16, 24, 32 ( 2 x 16 ),
48 ( 2 x 24 ) + PE

 

Electrical data
acc. to DIN EN 61 984

 
16 A   500 V   6 kV   3

 

Rated current

16 A

 

Rated voltage

500 V

 

Rated impulse voltage

6 kV

 

Pollution degree

3

 

- Pollution degree 2 also

16 A   400 / 690 V   6 kV   2

 

Rated voltage
acc. to UL/CSA

 
600 V

Insulation resistance

> 1010 Ω

Material

Polycarbonate

Limiting temperatures

- 40 °C ... + 125 °C

Flammability
acc. to UL 94

 
V 0

Mechanical working life
- mating cycles

 
>
500

 

Contacts

Material

Copper alloy

Surface

 

hard-gold plated

2 µm Au over 3 µm Ni

hard-silver plated

3 µm Ag

Contact resistance

< 3 mΩ

Crimp terminal

 

min

0.14 mm² / AWG 26

max

4 mm² / AWG 12

 

Hoods/Housings

Material

die-cast aluminum

Surface

powder-coated

Locking element

Han-Easy Lock®

Flammability acc. to UL 94

V 0

Hoods/Housings seal

NBR

Limiting temperatures

- 40 °C ... + 125 °C

Degree of protection
acc. to DIN EN 60529
for coupled connector

 

IP 65

Further selection of "Han® Hoods/Housings"

 

Current carrying capacity

The current carrying capacity is limited by maximum temperature of materials for insert and contacts including terminals. The current capacity-curve is valid for continuous, not interrupted current-loaded contacts of connectors when simultaneous power on all contacts is given, without exceeding the maximum temperature.
Control and test procedures according to DIN IEC 60512-5.

Wire gauge: 1,5 mm²

Wire gauge 2,5 mm²

(1) Han® 6ES
(2) Han® 10ES
(3) Han® 16ES
(4) Han® 24ES