Features
High density of crimping contacts
|
Specifications |
DIN EN 60664-1 |
|
Approvals |
Inserts
|
Number of contacts |
10, 18, 32, 46, 64 ( 2 x 32 ), | |
|
|
||
|
Electrical data |
| |
|
|
16 A | |
|
|
500 V | |
|
|
Rated impulse voltage |
6 kV |
|
|
Pollution degree |
3 |
|
|
- Pollution degree 2 also |
16 A 830 V 8 kV 2 |
|
|
||
|
| ||
|
Insulation resistance |
> 1010 Ω | |
|
Material |
Polycarbonate | |
|
Limiting temperature |
- 40 °C ... + 125 °C | |
|
Flammability |
| |
|
Mechanical working life |
| |
Contacts
|
Material |
Copper alloy |
|
| |
|
- hard-silver plated |
3 µm Ag |
|
Contact resistance |
< 1 mΩ |
|
| |
|
min |
0.14 mm˛ / AWG 26 |
|
max |
4 mm˛ / AWG 12 |
Hoods/Housings
|
Material |
aluminium die-cast |
|
Surface |
powder-coated |
|
Locking element |
|
|
Flammability |
V 0 |
|
Hoods/Housings seal |
NBR |
|
Limiting temperatures |
-40 °C ... + 125°C |
|
Degree
of protection |
Further selection of "Han® Hoods/Housings"
The current carrying capacity is limited by maximum temperature of materials
for insert and contacts including terminals. The current capacity-curve
is valid for continuous, not interrupted current-loaded contacts of connectors
when simultaneous power on all contacts is given, without exceeding the
maximum temperature.
Control and test procedures according to DIN IEC 60512-5.
Wire gauge: 1,5 mm˛
Working current
Ambient temperature
Wire gauge: 2,5 mm˛
Working current
Ambient temperature
(1) Han® 10 EE
(2) Han® 18 EE
(3) Han® 32 EE
(4) Han® 46 EE
Modified contact arrangement up to 1000 V
The connector series Han® EE equipped with all contacts may be used for voltages up to 500 V ~ insulation group 3. A modified contact loading arrangement permits use up to 1000 V ~ insulation group also in insulation group 3.
Fully equipped connectors may also be used up to 1000 V ~ but in a lower insulation group.
According to VDE 0627 connectors should not be coupled or decoupled under electrical load.
|
690 V Insulation group 3 |
1000 V Insulation group 3 |
|
Contact arrangement View from termination
side |
|