Han E®

Specifications

DIN VDE 0627 Connectors and plug-and-socket devices
DIN VDE 0110 table 4/table 2a for clearances and creepage-distances
DIN EN 61984

Approvals

,

 

Inserts

Number of contacts

6, 10, 16, 24, 32 ( 2 x 16 ),
48 ( 2 x 24 ) + PE

 

Electrical data
acc. to DIN EN 61 984

 
16 A   500 V   6 kV   3

 

 

Working current

16 A

 

Working voltage

500 V

 

Rated impulse voltage

6 kV

 

Pollution degree

3

 

 

 

 

- Pollution degree 2 also

16 A   400 / 690 V  6 kV   2

 

Working voltage
acc. to UL/CSA

 
600 V

 

 

Insulation resistance

> 1010 Ω

Material

Polycarbonate

Temperature range

- 40 °C ... + 125 °C

Flammability
acc. to UL 94

 
V 0

Mechanical working life
- mating cycles

 
>
500

 

Contacts

Material

Copper alloy

Surface

 

- hard-silver plated
- hard-gold plated
- Han®-GoldTec

3 µm Ag
2 µm Au over 3 µm Ni
gold plated on NiP alloy

Contact resistance

< 1 mΩ

Crimp terminal

 

- mm²

- AWG

0,5 - 4,0 mm²
Han®-GoldTec: 0,14 - 4 mm²
20 – 12
Han®-GoldTec: 26 - 12

Screw terminal

 

- mm²
- AWG
- Tightening/test torque
- Stripping length

2,5 mm²
14
0,5 Nm
7,5 mm

 

Hoods/Housings

Material

die-cast aluminum

Surface

powder-coated RAL 7037

Locking element

Han-Easy Lock®

Hoods/Housings seal

NBR

Limiting temperatures

- 40 °C / + 125°C

Degree of protection
acc. to DIN EN 60529
for coupled connector

 

IP 65

Further selection of "Han Hoods/Housings"

 

Current carrying capacity

The current carrying capacity is limited by maximum temperature of materials for insert and contacts including terminals. The current capacity-curve is valid for continuous, not interrupted current-loaded contacts of connectors when simultaneous power on all contacts is given, without exceeding the maximum temperature.
Control and test procedures according to DIN IEC 60512-5.

Wire gauge: 1,5 mm²

Wire gauge: 2,5 mm²

(1) Han® 6E
(2) Han® 10E
(3) Han® 16E
(4) Han® 24E