Characteristics
Angled housing replaces the terminal box
Space saving and compact design
The position of the terminal housing can be switched by 90°
Compatible with standard hoods for single lever
Locking element Han-Easy-LockŽ
Technical characteristics
Hoods/Housings
|
Material |
die-cast aluminum alloy |
|
Surface |
powder-coated RAL 7037 (Other colours on request) |
|
Locking element |
steel, zinc plated / Han-Easy LockŽ |
|
Hoods/Housings seal |
NBR |
|
Limiting temperatures |
-40 °C / + 125°C |
|
Degree
of protection |
Compatible connector inserts
|
Screw |
Cage-clamp |
Crimp |
Crimp |
Crimp |
Crimp |
|
10 + PE |
10 + PE |
10 + PE |
18 + PE |
8/24 + PE |
Han-ModularŽ + PE |