Han DD® with PCB-adapter

Features

 

Inserts

Number of contacts

24, 42, 72, 108

 

Electrical data
acc. to DIN VDE 0627

 
7,5 A   250 V   Gr. C

 

Working current

7,5 A

 

Working voltage

250 V

 

Insulation group

C

 

Working voltage
acc. to UL/ CSA

 
600 V

 

Test voltage Urms

2 kV

Insulation resistance

> 1010 Ω

Material

Polyamide

Temperature range

- 40 °C ... + 125 °C

Flammability acc. to UL 94

HB

Mechanical working life
- mating cycles

 
>
500

Wire gauge

0,14 - 2,5mm˛

 

Layout of printed circuit boards

Han®  24 DD

Han®  42 DD

 

Han®  72 DD

Han®  108 DD

Recommended hole diameter: 0,8 mm

 

Assembly situation

1) for Han® B EMC hoods / housings spacing of 12,5 ± 0,2 is necessary as no flange seal is used.