Features
High density of crimping contacts, up to 216 contacts / connector
Time saving rapid termination by use of crimping contacts
For requirements up to 250 V / 10 A
Gold and silver contacts available
Suitable for thermo- and 1 mm F.O. contacts
|
Specifications |
DIN EN 60664-1 |
|
Approvals |
, , SEV, |
Inserts
|
Number of contacts |
24, 42, 72, 108, 144 ( 2 x 72 ), | |
|
|
||
|
Electrical data |
| |
|
|
||
|
|
10 A | |
|
|
250 V | |
|
|
Impulse rated voltage |
4 kV |
|
|
Pollution degree |
3 |
|
|
Pollution degree 2 also |
10 A 230/400 V 4 kV 2 |
|
|
||
|
| ||
|
|
||
|
Test voltage Urms |
2 kV | |
|
Insulation resistance |
> 1010 Ω | |
|
Material |
Polycarbonate | |
|
Temperature range |
- 40 °C ... + 125 °C | |
|
Flammability acc. to UL 94 |
V0 | |
|
Mechanical working life |
| |
Contacts
|
Material |
Copper alloy |
|
| |
|
- hard-silver plated |
3 µm Ag |
|
Contact resistance |
< 3 mΩ |
|
| |
|
min |
0,14 mm˛ / AWG 26 |
|
max |
2.5 mm˛ / AWG 14 |
Hoods/Housings
|
Material |
aluminium die-cast |
|
Surface |
powder-coated |
|
Locking element |
|
|
Flammability acc. to UL 94 |
V0 |
|
Hoods/Housings seal |
NBR |
|
Limiting temperatures |
- 40 °C / + 125 °C |
|
Degree
of protection |
Further selection of "Han® Hoods/Housings"
Guide pins and bushes are recommended for the following connectors: 72, 108, 144 and 216 poles
The current carrying capacity is limited by maximum temperature of materials
for insert and contacts including terminals. The current capacity-curve
is valid for continuous, not interrupted current-loaded contacts of connectors
when simultaneous power on all contacts is given, without exceeding the
maximum temperature.
Control and test procedures according to DIN IEC 60512-5.
Wire gauge: 0,75 mm˛
Wire gauge: 1,5 mm˛
(1) Han® 24 DD
(2) Han® 42 DD
(3) Han® 72 DD
(4) Han® 108 DD
Application
|
|
|
Interface between PCB and cabinet wall with a Han® 42 DD male insert in circuit with a PCB-adapter. |
Modified contact arrangement
The connector series Han DD® equipped with all contacts may be used for voltages up to 250 V ~ insulation group C . A modified contact loading arrangement permits use up to 500 V ~ also in insulation group C .
Fully equipped connectors may also be used up to 500 V ~ but in a lower insulation group . See table 4
According to VDE 0627 connectors should not be coupled or decoupled under electrical load.
|
Contact arrangement view from termination side |
|
|
380 V~ insulation group C |
500 V~ insulation group C |
|
|
|
|
Working contact |
|