Han D®

Features

 

Specifications

DIN EN 175 301-801
DIN EN 60 664-1
DIN EN 61 984

Approvals

, , SEV

Inserts

Number of contacts

7, 15, 25, 40, 50 ( 2 x 25 ), 64,
80 ( 2 x 40 ), 128 ( 2 x 64 ) + PE

 

Electrical data
acc. to DIN EN 61 984

 
10 A   250 V   4 kV   3

 

 

Rated current

10 A

 

Rated voltage

250 V

 

Impulse rated voltage

4 kV

 

Pollution degree

3

 

- Pollution degree 2 also

10 A   230 / 400 V  4 kV   2

 

Working voltage
acc. to UL/ CSA

 
600 V

Working voltage for
wrap terminal
acc. to CSA

 
2 A   30 V

 

 

Insulation resistance

> 1010 Ω

Material

Polyamid

Temperature range

- 40 °C ... + 125 °C

Flammability
acc. to UL 94

 
HB

Mechanical working life
- mating cycles

 
>
500

 

Contacts

Material

Copper alloy

Surface

 

- hard-silver plated
- hard-gold plated
- Han®-GoldTec

3 µm Ag
2 µm Au over 3 µm Ni
gold plated on NiP alloy

Contact resistance

< 3 mΩ

Crimp terminal - min

0.14 mm² / AWG 26

Crimp terminal - max

2.5 mm² / AWG 14

Wire wrap terminal

1 x 1 mm - length 22 mm
Diagonal 1.34 - 1.45 mm Contact
spacing 5.08 mm (40 + 64 poles)
Contact spacing 5.3 mm (15 + 25 poles)

 

Hoods/Housings

Material

aluminium die-cast

Surface

powder coated
RAL 7037 (grey)

Locking element

Han-Easy Lock®

Flammability acc. to UL 94

V 0

Hoods/Housings seal

NBR

Limiting temperatures

- 40 °C / + 125°C

Degree of protection
acc. to DIN EN 60529
for coupled connector

IP 65

 

 

Variants for Han 3 A housings

Material

polycarbonate
RAL 7032 (light grey)

Locking element

polyamide
RAL 7032 (light grey)

Further selection of "Han® Hoods/Housings"

Guide pins and bushes are prescribed for the following connectors: 15, 25, 50, 64, 80 abd 128 poles

 

Han® 7 D Quick Lock and Han® 8 D Quick Lock

Features

 

Technical characteristics for Han® 7 D Quick Lock and Han® 8 D Quick Lock

 

Han® 7 D Quick Lock

Han® 8 D Quick Lock

Specifications

DIN EN 60 644-1
DIN EN 61 984

DIN EN 60 644-1
DIN EN 61 984

 

Inserts

 

 

Number of contacts

7 + PE

8

Electrical data acc. to
DIN EN 61 984

 
10 A   250 V   4 kV   3

 
10 A   ~50V/~120V   0.8 kV   3

 

Rated current

10 A

10 A

 

Rated voltage

250 V

~50 V / ~120 V

 

Rated impulse voltage

4 kV

0.8 kV

 

Pollution degree

3

3

Termination

Han-Quick Lock®

Han-Quick Lock®

Insulation resistance

> 1010 Ω

> 1010 Ω

Material insert

Polycarbonate

Polycarbonate

Material seal

NBR

NBR

Limiting temperatures

-40 °C ... +125 °C

-40 °C ... +125 °C

Flammability acc. to UL 94

V 0

V 0

Mechanical working life

> 500 mating cycles

> 500 mating cycles

 

 

 

Contacts

 

 

Material

Copper alloy

Copper alloy

Surface

 

 

- hard silver plated

3 μm Ag

3 μm Ag

Contact resistance

< 3 mΩ

< 3 mΩ

Han-Quick Lock®

 

 

- mm²

0.34 - 1.5 mm²

0.34 - 1.5 mm²

- AWG

22 - 16

22 - 16

Maximum insilation cross section

ø = 3.0 mm

ø = 3.0 mm

 

 

 

Plastic hoods/ housings

 

 

Material

Polycarbonate RAL 7032

 

Locking element

Polyamide RAL 7032

 

Flammability acc. to UL 94

V 0

 

Hoods/ housings seal

NBR

 

Limiting temperatures

-40 °C ... +125 °C

 

Degree of protection acc. to
DIN EN 60 529 in locked position

 
IP 65 / IP 67

 

 

 

 

Metal hoods/ housings

 

 

Material

 

Die cast aluminium

Locking element

 

Metal

Flammability acc. to UL 94

 

V 0

Hoods/ housings seal

 

NBR

Limiting temperatures

 

-40 °C ... +125 °C

Degree of protection acc. to
DIN EN 60 529

 

 

in locked position

 

IP 44

with seal screw

 

IP 65 / IP 67


Assembly Manual for Han® 7 D Quick Lock and Han® 8 D Quick Lock

Remove cable jacket and strip the fine stranded wires

Push fine stranded wires into the Han-Quick Lock® contact and push the black slide with a screw driver1) until it comes to a stop

 

Removal Manual for Han® 7 D Quick Lock and Han® 8 D Quick Lock

Please insert the screw driver1) at an angle of 45° into the opening and lever the black slide out

1) Screw driver: 0.4 x 2.5 mm

 

Technical characteristics Han® 8 D

Number of contacts

8

 

 

electrical data
acc. to DIN EN 61 984

 
 

 

 

Rated current

10 A

 

Rated voltage

~ 50 V / - 120 V

 

Rated voltage
acc. to UL/ CSA

50 V

 

Hoods / housings

 

 

Degree of protection

acc. to DIN EN 60 529 for coupled connector

for thermoplastic hoods/housings

IP 65 / 67

for metal hoods/housings

IP 44

with seal screw 09 20 000 9918

IP 65 / 67

 

Current carrying capacity

The current carrying capacity is limited by maximum temperature of materials for insert and contacts including terminals. The current capacity-curve is valid for continuous, not interrupted current-loaded contacts of connectors when simultaneous power on all contacts is given, without exceeding the maximum temperature.
Control and test procedures according to DIN IEC 60512-5.

(1) Han® 7D
(2) Han® 15D
(3) Han® 25D
(4) Han® 40D
(5) Han® 64D

 

Modified contact arrangement

The connector series Han D® equipped with all contacts may be used for voltages up to 250 V ~ insulation group C. A modified contact loading arrangement permits use up to 500 V ~ also in insulation group C.

Fully equipped connectors may also be used up to 500 V ~ but in a lower insulation group . See table 4

According to VDE 0627 connectors should not be coupled or decoupled under electrical load.

Contact arrangement, view from termination side

500 V~ insulation group C

Working contact
Without contact
M- Male insert
F- Female insert

 

Application

Space saving and economically wired switchbox with Han® 40 D terminal block connector and distributor.