Summary
|
Type |
Technical characteristics |
Suitable HanŽ | |||||||
|
Power area |
Signal area |
||||||||
|
No. |
A |
V~ |
Termina- |
No. |
A |
V~ |
Termina- |
Size | |
|
4+PE |
80 |
690 |
- |
|
|
|
16 B, 32 B | ||
|
4+PE |
80 |
690 |
2 |
16 |
400 |
16 B, 32 B | |||
|
4+PE |
80 |
400 |
8 |
16 |
400 |
24 B, 48 B | |||
|
6+PE |
100 |
690 |
6 |
16 |
400 |
24 B, 48 B | |||
|
8+PE |
100 |
690 |
8 |
- |
- |
- |
24 B, 48 B | ||
|
6+PE |
40 |
400/690 |
12 |
10 |
230/400 |
16 B, 32 B | |||
|
6+PE |
40 |
690 |
36 |
10 |
160 |
16 B, 32 B | |||
|
8+PE |
16 |
400 |
24 |
10 |
160 |
10 B | |||
|
12+PE |
40 |
690 |
2 |
10 |
250 |
16 B, 32 B | |||
Type identification
|
HanŽ K 6/12 |
||
|
|
HanŽ |
Industrial connectors HanŽ |
|
|
K |
Series HanŽ K / Han-ComŽ |
|
|
6 |
Number of power contacts |
|
|
12 |
Number of signal contacts |
Identification of contact position
|
- HanŽ K-connectors |
in the power area from 1 to ... |
|
in the signal area from 11 to &ldots; | |
|
- HanŽ K 4/8 and |
consecutively from 1 to ... |
|
- HanŽ K 12/2 |
in the power area from 1 to 12 |
|
in the signal area with "a and "b |
Type identification
- The number before the slash denotes the number of power contacts
- The number after the slash denotes the number of signal contacts
Comment for users
For the combination of several circuits in one cable and/or e.g. on connector the following standards are valid VDE 0100/5.73 § 42 a and VDE 0133/11.73 § 10.1.3