Han A®

Specifications

DIN VDE 0627 Connectors and plug-and-socket devices
DIN VDE 0110 table 4 / table 2a for clearances and creepage-distances
DIN EN 61984

Approvals

, , SEV

Inserts

Number of contacts

3, 4, 10, 16, 32 ( 2 x 16 ) + PE

 

Electrical data
acc. to DIN EN 61 984

 

Han® 3 A, 4 A

10 A   230 / 400 V   4 kV   3

 

Working current

10 A

 

Working voltage conductor - ground

230 V

 

Working voltage conductor - conductor

400 V

 

Rated impulse voltage

4 kV

 

Pollution degree

3

 

or

10 A   250 V  4 kV   3

 

Han® 10 A, 16 A

16 A   250 V   4 kV   3

 

Working current

16 A

 

Working voltage

250 V

 

Rated impulse voltage

4 kV

 

Pollution degree

3

 

- Pollution degree 2 also

16 A   230 / 400 V   4 kV   2

 

Working voltage
acc. to UL/CSA

 
600 V

 

 

Insulation resistance

> 1010 Ω

Material

Polycarbonate

Temperature range

- 40 °C ... + 125 °C

Flammability acc. to UL 94

V 0

Mechanical working life
- mating cycles

 
>
500

 

Contacts

Material

copper alloy

Surface

 

- hard-silver plated
- hard gold plated

3 µm Ag
2 µm Au over 3 µm Ni

Contact resistance

< 1 mΩ

Crimp terminal

 

- mm²
- AWG

0,5 - 4,0 mm²
20 – 12

Screw terminal

 

- mm²
- AWG
- Tightening/test torque

2,5 mm²
14
0,5 Nm Han 10/ 16 A
0,25 Nm Han 3/ 4 A

 

Hoods / Housings thermoplastic Han® 3 A / 4 A

Material

Polycarbonate
RAL 7032

Locking element

Polyamide
RAL 7032

Flammability
acc. to UL 94

 
V 0

Hood / Housings seal

NBR

Limiting temperatures

-40 °C / + 125 °C

Degree of protection
acc. to DIN EN 60529
for coupled connector

 

IP 67

 

Hoods / Housings metal

Material Han® 3 A / 4 A

die cast zinc

Material Han® 10 A / 16 A

die cast aluminium

Locking element Han® 3 A / 4 A

steel, zinc plated

Locking element Han® 10 A / 16 A

Han - Easy Lock®

Hood / Housings seal

NBR

Limiting temperatures

-40 °C / + 125 °C

Degree of protection
acc. to DIN EN 60529
for coupled connector
Han® 3 A / 4 A

 


IP 44

IP 67 with sealing screw  09 20 000 9918

Han® 10 A / 16 A

IP 65

Further selection of "Han® Hood/Housings"

 

Current carrying capacity

The current carrying capacity is limited by maximum temperature of materials for insert and contacts including terminals. The current capacity-curve is valid for continuous, not interrupted current-loaded contacts of connectors when simultaneous power on all contacts is given, without exceeding the maximum temperature.
Control and test procedures according to DIN IEC 60512-5.

(1) Wire gauge: 2,5 mm²
(2) Wire gauge: 1,5 mm²
(3) Wire gauge: 1,0 mm²