Han® 8D (Han® 8U)

Approvals

, , SEV

Number of contacts

8

 

Electrical data
acc. to DIN EN 61984

 
10 A   50 V   0,8 kV   3

Working voltage
acc. to UL/CSA

 
50 V

 

Hoods / housings

 

 

Degree of protection
acc. to DIN EN 60529
for coupled connector

 

 

 

for thermoplastic hood/housings

IP 65 / 67

 

 

for metal hoods/housings

IP 44

 

 

with seal screw 09 20 000 9918

IP 65 / 67

All other technical characteristics as for series Han D® .