Han-Snap®

Characteristics

Normally the elements are assembled to the connector insert using the standard insert fixing screws.
f required the standard fixing screws may be replaced by either code pins or guide pins and bushes .


Component range

(1)

Latching parts

For free connector. Mates with applications (4), (5), (6), (7)

(2)

Latching parts with strain relief

For free connector. Mates with applications (4), (5), (6), (7)

(3)

Latching part with strain relief and panel mounting part

For free coupling of male and female inserts. Application (3)

(4)

Panel mounting parts

Fixing elements for fixed connectors, standard inserts or terminal block connectors, for fixing in sheet metal panel. Application (4)

(5)

Insert mountings with carrier element

For fixing of Han connectors on standard rails, cross direction.
Application (5)

(6)

Insert mountings

For fixing of Han connectors on caprail, in line.
Application (6)

(7)

Rail mounting

For mating of free connector with terminal block connector, whereby terminal block connector is fixed by means of the combi-fixing element on standard rail.
Application (7)

(8)

Plastic housings

For free connector. Mates with applications (4), (5), (6), (7)