- with FOC transmitter and receiver
- for shielded twisted pair wires
Data Interfaces
Han-BridŽ F.O.
is suitable for all
HP Versatile Link (Horizontal Package) transmitters and receivers
- Data rates: Standard 12 MBit/s
- suitable for all common fieldbus systems
Insert
allows integration of HP standard contacts: suitable for POF and HCSŽ
fibres
crimp
for POF and HCS
crimpless
for POF
Han-BridŽ Cu
For termination of a shielded twisted pair
Insert for 2 x Han DŽ male or female contacts
Connection of the shield by means of shielding plate and fixing clamps
Connection of the device side can be realized either by a printed circuit board as a modular version or as part of the appliance PCB
Bus Terminator
Active bus terminator in male version
Standard HanŽ 3 A hoods and housings
Power supply to the termination network via electrical contacts of Han-BridŽ
Integrated, galvanically separated DC/DC converter 24 V / 5 V
Han-BridŽ Quintax 3 A
Possibility to terminate shielded 4 wires conductors (2 pair STP)
Suitable for all 4 wires bus systems
Suitable for shielded cable conductor diameter 3-9,5 mm
Transmission of shielding separately from the hood´s ground
Connections are carried out acc. to DIN EN 50 173, cat 5
Hybrid
Field Bus Connector with FOC transmitter and receiver
+ 4 electrical contacts 10A
+ option for PE
Housings
Standard HanŽ 3A housing
- plastic version
- metal version
EMV hoods and housings Degree of protection: IP 65; IP 67 (in testing phase)
HanŽ HPR (pressure tight, EMC resistant) Degree of protection: IP 68
Electrical Elements
Insert for 5 Han DŽ male contacts or female contacts offers combination with FOC transmitter and receiver or with FOC male contacts
Han DŽ male and female are standard crimp contaks
Rated current : 10 A
Rated voltage: 24 V
Termination range: 0,14-2,5 mm˛
Optical Elements
Han-BridŽ is suitable for all HP Versatile Link
(Horizontal Package) transmitters and receivers
- Data rates up to 125 MBit/s
- suitable for all Field Bus Systems (i.e.: Profibus, INTERBUS, CAS,...)
Options
The above mentioned hoods and housings offer a wide range of combinations with electrical connectors taken from our standard range
Han-BridŽ can be equipped purely electrical. Bus conductors can be screened from the power supply
General Description
When using the Hybrid field bus connector HanŽ-Brid the optical module is the active interface on the device side. Due to ist mechanical construction, it is possible to integrate it directly into the electrical inserts and to fix it. In combination with normal hybrid cables this new connector system offers an economical and reliable connection in rough environments.
|
The advantages of fibre optics are:
|
Power supply and TTL compatible signals for transmitter and receiver data represent the electrical device interface for the optical module. The connection is realized by means of flat cables and IDCs (insulation displacement connector) or by means of a board stacker.
The devices are suitable for multimode fibre cables (980/1000ľ POF SI, 200/230ľ HCSŽ SI). The maximum transmission distance is 50m for POF and 300m for HCS. Data rates of 12 Mbit/s NRZ are supported without having to consider the minimum link length. If requested, it is possible to realise versions with data rates up to 125 Mbit/s.
Optical module: Wiring plan
|
Pin-out |
||||
|
|
/R |
GND |
+5VDC |
/T |
|
Board stacker |
5 |
4, 6 |
1, 3 |
2 |
|
IDC |
8, 9 |
1, 4, 7, 10 |
2, 3 |
5, 6 |
Signal assignment:
|
/R |
Optical reception data (electrical
output), |
|
GND |
Ground, Power supply, data |
|
+5VDC |
Power supply +5VDC +5% |
|
/T |
Optical transmission data (electrical input), TTL compatible, negative logic |
Optical elements: Laser classification I
Hybrid
Field Bus Connector for shielded twisted pair wires
+ 4 electrical contacts 10A
+ option for PE
Housings
Standard HanŽ 3A housing
- plastic version
- metal version
EMV hoods and housings Degree of protection: IP 65; IP 67
HanŽ HPR (pressure tight, EMC resistant) Degree of protection: IP 68
Electrical Elements
Insert for 5 Han DŽ male contacts or female contacts offers combination with electrical or optical bus connector
Han DŽ male and female are standard crimp contaks
Rated current : 10 A
Rated voltage: 24 V
Bus connector
Termination possibility for shielded twisted pair wire
Insert for 2 Han DŽ male or female contacts
Shielding plate with fixing clamp to connector the cable shield
Han-BridŽ as appliance interface is available with a male and female
connector for each, incoming and outgoing conductors.
There are two ways to terminate the circuits:
Implementation of the switchable resistor network within the appliance's electronic
the bus terminator has to be mounted at the behinning and the end of the bus installation on the free connector on the appliance side. In the HanŽ 3A housing is implemented the resistor network for the bus termination and a galvanically separated DC/DC converter for the power supply of the resistor network. Due to the active bus terminator, no manual operation in the appliance's electronic is necessary to switch on and off the resistor network. At the same time the bus terminator guarantees the degree of protection for the free connector on the appliance side.
Electrical Module
Wiring plan:
Technical Data:
|
Signal assignment |
|
|
Mass: |
Electronic ground |
|
Shielding: |
Capacitive termination of the shielding towards the electoric ground |
|
A, B: |
Data |
|
Signal |
Ground |
Shielding |
A |
B |
|
Insulation displacement termination Pin-No. |
3, 4, 7, 8, |
1, 2, 9, 10 |
6 |
5 |
|
Female header Pin-No. |
2, 5 |
1, 6 |
4 |
3 |