Han® D AV Distributor

Specifications

DIN VDE 0627 Connectors and plug-and-socket devices
DIN VDE 0110 table 4/table 2a for clearances and creepage-distances
DIN EN 61984

Approvals

,

 

Insert

Number of contacts

40, 64 + PE

 

Electrical data
acc. to DIN EN 61 984

 
10 A   250 V   4 kV   3

 

 

Working current

10 A

 

Working voltage

250 V

 

Impulse rated voltage

4 kV

 

Pollution degree

3

 

 

- Pollution degree 2 also

10 A   230 / 400 V  4 kV   2

 

Working voltage
acc. to UL/ CSA

 
600 V

Working voltage for
wrap terminal
acc. to CSA

 
2 A   30 V

 

 

Insulation resistance

> 1010 Ω

Material

Polyamide

Temperature range

- 40 °C ... + 125 °C

Flammability acc. to UL 94

HB

Mechanical working life
- mating cycles

 
>
500

 

Contacts

Material

Copper alloy

Surface

 

- termination side

tin plated

Screw terminal

 

- mm²
- AWG
- Tightening/test torque

0,2-2,5 mm²
24-14
0,5 Nm

 

Identification strips

Multi contour (MK)
the following identification strips may be used

  • HARTING

- 09 21 000 9971

  • Murrplastik

- KPX 5 / 10-5

  • Weidmüller

- dekafix 5

  • Phoenix

- 4 K - DST 5

  • Phoenix

- RBS 5

  • Phoenix

- ZB 5

  • Phoenix

- DS 5

  • WAGO

- WSB 5

Single contour (SK)
the following identification strips may be used

  • Murrplastik

- KWI 5 / 10

  • Murrplastik

- KWI 5 / 10 - 5

  • Murrplastik

- KWI 8.6 - 5

  • Wieland

- 9705 A 5 / 10

  • WAGO

- MINI - WSB

 

Current carrying capacity

The current carrying capacity is limited by maximum temperature of materials for insert and contacts including terminals. The current capacity-curve is valid for continuous, not interrupted current-loaded contacts of connectors when simultaneous power on all contacts is given, without exceeding the maximum temperature.
Control and test procedures according to DIN IEC 60512-5.

Wire gauge 0,75 mm²

Wire gauge 1,5 mm²

(1) Han® 40 D AV
(2) Han® 64 D AV

 

Mounting example

Distributor with on standard rail Terminal Block Connector Han D®

Identification

The individual terminals have the same identification as on the mating face. In addition each circuit may be separately labelled with identification strips fitted in the adjacent slots.