This termination method requires very little preparation of the wire and no special tools, leading to a low installed cost and a high degree of mechanical security.
For all stranded and solid wires with a cross section 0.14 to 2.5 mm².
Ease of termination. Conductor and screwdriver are in same plane.
No special preparation of stripped conductor.
The larger the conductor the higher the clamping force.
Testing is possible in the screwdriver aperture.
The termination is vibration-proof.
Guaranteed constant low resistance connection of the cage-clamp terminal.
a) One conductor per termination
b) Slot for screwdriver
Screwdriver width: 3.5 x 0.5 mm
|
|
max. wire gauge |
Stripping length | |
|
Inserts |
(mm²) |
AWG |
l (mm) |
|
Han® ES, Han® HvES |
0,14-2,5 |
26-14 |
7... 9 |
|
Han® ESS |
0,14-2,5 |
26-14 |
9...1 |